(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ For high-speed transportation.
・ The equipment is more space saving and has a compact and highly rigid body.
・ Equipped with easy-to-maintain grease greasing port.
Part Number |
---|
EBS-05MD-100500NAN-CR05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Main Body Width (mm) | Motor Mounting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CKD ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 500 | 20.1~50.0 | 35 | 5.1~10.0 | 8.3 | 52.5 | No | 101~200 | 121 | Flex Resistance 5m | 116 | - | 54 | Lower folded mounting |
Loading...
Main Body, Peripheral Components | Caster | Type | Slider | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Presence | Input Power Supply | DC24V/DC48V | Position Detection | Absolute |
I/O Module | No | Noise Filter | No | Operating Environment | Standard |
Positioning Repeatability(µm) | 10 |
How can we improve?
How can we improve?