1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Actuator With Motor Specification EBS-M Slider Type (Part Number)

ELECTRIC ACTUATOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ For high-speed transportation.
・ The equipment is more space saving and has a compact and highly rigid body.
・ Equipped with easy-to-maintain grease greasing port.

Part Number
EBS-04MR-120500NAN-CS03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Motor Mounting Direction

-

ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.013.32.1~5.03.342.6No0~10089Standard 3m9070044Right side reverse-parallel installation

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Guide Presence Input Power Supply DC24V/DC48V Position Detection Absolute
I/O Module No Noise Filter No Operating Environment Standard
Positioning Repeatability(µm) 10

Please check the type/dimensions/specifications of the part EBS-04MR-120500NAN-CS03 in the Electric Actuator With Motor Specification EBS-M Slider Type series.

Products with similar specification

Part Number
EBS-04ME-060050NAN-CS03
EBS-04ME-060400NAN-CR01
EBS-04ME-120500NAN-CS01
EBS-05MD-020250BAN-CS03
EBS-05MD-020250NAN-CR01
EBS-05MD-100250BAN-CR10
Part NumberMinimum Order QtyVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Motor Mounting Direction
1 Piece(s) Quote 5010.1~20.016.65.1~10.08.342.6No101~200177Standard 3m9040044Straight mounting
1 Piece(s) Quote 40010.1~20.016.65.1~10.08.342.6No101~200177Flex Resistance 1m9040044Straight mounting
1 Piece(s) Quote 50010.1~20.013.32.1~5.03.342.6No0~10089Standard 1m9080044Straight mounting
1 Piece(s) Quote 25020.1~50.0-20.1~50.02452.5Presence301~500385Standard 3m11613054Lower folded mounting
1 Piece(s) Quote 25020.1~50.0-20.1~50.02452.5No301~500385Flex Resistance 1m11613054Lower folded mounting
1 Piece(s) Quote 25020.1~50.0355.1~10.08.352.5Presence101~200121Flex Resistance 10m116-54Lower folded mounting