1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Actuator With Motor Specification EBS-M Slider Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ For high-speed transportation.
・ The equipment is more space saving and has a compact and highly rigid body.
・ Equipped with easy-to-maintain grease greasing port.

Part Number
EBS-04MD-060400BAN-CR05
EBS-04MD-060400BAN-CR10
EBS-04MD-120500NAN-CN00
EBS-04ME-060050NAN-CS03
EBS-04ME-060400NAN-CR01
EBS-04ME-120500NAN-CS01
EBS-04ML-120400BAN-CS10
EBS-04ML-120400NAN-CR01
EBS-04ML-120400NAN-CR10
EBS-04ML-120500BAN-CN00
EBS-04MR-120100BAN-CS10
EBS-04MR-120350NAN-CS03
EBS-04MR-120400BAN-CN00
EBS-04MR-120400NAN-CS03
EBS-04MR-120500NAN-CS03
EBS-05MD-020250BAN-CS03
EBS-05MD-020250NAN-CR01
EBS-05MD-100250BAN-CR10
EBS-05MD-100350NAN-CR03
EBS-05MD-100500NAN-CR05
EBS-05MD-100600NAN-CR10
EBS-05MD-200350BAN-CS10
EBS-05MD-200500BAN-CN00
EBS-05ME-020250NAN-CR01
EBS-05ME-100500BAN-CS05
EBS-05ME-100600BAN-CR05
EBS-05ME-100600BAN-CS03
EBS-05ME-100600NAN-CS05
EBS-05ME-200350NAN-CS01
EBS-05ME-200500NAN-CS10
EBS-05ML-020250NAN-CS10
EBS-05ML-100350NAN-CR01
EBS-05ML-100500NAN-CS01
EBS-05ML-200350BAN-CR01
EBS-05ML-200350NAN-CR03
EBS-05ML-200500BAN-CR10
EBS-05MR-100350BAN-CN00
EBS-05MR-100650NAN-CS03
EBS-05MR-200500BAN-CS03
EBS-05MR-200500NAN-CS10
EBS-08MD-050650BAN-CR01
EBS-08MD-050650BAN-CS05
EBS-08MD-050900BAN-CN00
EBS-08MD-100450BAN-CN00
EBS-08MD-100450BAN-CR03
EBS-08MD-100550NAN-CS03
EBS-08MD-100750NAN-CS03
EBS-08MD-100800BAN-CR05
EBS-08MD-100800BAN-CR10
EBS-08MD-100900NAN-CN00
EBS-08MD-200350BAN-CR03
EBS-08MD-200350NAN-CS10
EBS-08MD-200450BAN-CR03
EBS-08MD-200450NAN-CS03
EBS-08MD-200500BAN-CN00
EBS-08MD-200500NAN-CN00
EBS-08MD-200500NAN-CR01
EBS-08MD-200500NAN-CS01
EBS-08MD-200500NAN-CS05
EBS-08MD-200600BAN-CR03
EBS-08MD-200850BAN-CS10
EBS-08MD-200850NAN-CS05
EBS-08MD-201050NAN-CR01
EBS-08ME-050650NAN-CR03
EBS-08ME-050850BAN-CN00
EBS-08ME-050900NAN-CS10
EBS-08ME-050950NAN-CR01
EBS-08ME-051050NAN-CN00
EBS-08ME-051100BAN-CS01
EBS-08ME-051100BAN-CS03
EBS-08ME-100150BAN-CS10
EBS-08ME-100450NAN-CS01
EBS-08ME-100500NAN-CS05
EBS-08ME-100550BAN-CR10
EBS-08ME-100550NAN-CR03
EBS-08ME-100700NAN-CR03
EBS-08ME-100700NAN-CS10
EBS-08ME-100750NAN-CS01
EBS-08ME-100800NAN-CS10
EBS-08ME-100900BAN-CN00
EBS-08ME-100900BAN-CR05
EBS-08ME-101050BAN-CS10
EBS-08ME-200450BAN-CS03
EBS-08ME-200450NAN-CN00
EBS-08ME-200850BAN-CR01
EBS-08ME-201050BAN-CS01
EBS-08ML-050850BAN-CS10
EBS-08ML-050850NAN-CN00
EBS-08ML-050850NAN-CR01
EBS-08ML-050900NAN-CR05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Motor Mounting Direction

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 40010.1~20.016.65.1~10.08.342.6Presence101~200177Flex Resistance 5m9040044Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 40010.1~20.016.65.1~10.08.342.6Presence101~200177Flex Resistance 10m9040044Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.013.32.1~5.03.342.6No0~10089No9070044Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 5010.1~20.016.65.1~10.08.342.6No101~200177Standard 3m9040044Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 40010.1~20.016.65.1~10.08.342.6No101~200177Flex Resistance 1m9040044Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.013.32.1~5.03.342.6No0~10089Standard 1m9080044Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 40010.1~20.013.32.1~5.03.342.6Presence0~10089Standard 10m9070044Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 40010.1~20.013.32.1~5.03.342.6No0~10089Flex Resistance 1m9070044Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 40010.1~20.013.32.1~5.03.342.6No0~10089Flex Resistance 10m9070044Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.013.32.1~5.03.342.6Presence0~10089No9070044Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 10010.1~20.013.32.1~5.03.342.6Presence0~10089Standard 10m9070044Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35010.1~20.013.32.1~5.03.342.6No0~10089Standard 3m9070044Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 40010.1~20.013.32.1~5.03.342.6Presence0~10089No9070044Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 40010.1~20.013.32.1~5.03.342.6No0~10089Standard 3m9070044Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.013.32.1~5.03.342.6No0~10089Standard 3m9070044Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 25020.1~50.0-20.1~50.02452.5Presence301~500385Standard 3m11613054Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 25020.1~50.0-20.1~50.02452.5No301~500385Flex Resistance 1m11613054Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 25020.1~50.0355.1~10.08.352.5Presence101~200121Flex Resistance 10m116-54Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35020.1~50.0355.1~10.08.352.5No101~200121Flex Resistance 3m116-54Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50020.1~50.0355.1~10.08.352.5No101~200121Flex Resistance 5m116-54Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 60020.1~50.0355.1~10.08.352.5No101~200121Flex Resistance 10m116-54Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35010.1~20.016.62.1~5.0-52.5Presence0~10044Standard 10m116110054Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.016.62.1~5.0-52.5Presence0~10044No116110054Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 25020.1~50.0-20.1~50.02452.5No301~500385Flex Resistance 1m11613054Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50020.1~50.0355.1~10.08.352.5Presence101~200121Standard 5m11670054Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 60020.1~50.0355.1~10.08.352.5Presence101~200121Flex Resistance 5m11662554Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 60020.1~50.0355.1~10.08.352.5Presence101~200121Standard 3m11662554Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 60020.1~50.0355.1~10.08.352.5No101~200121Standard 5m11662554Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35010.1~20.016.62.1~5.0-52.5No0~10044Standard 1m116110054Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.016.62.1~5.0-52.5No0~10044Standard 10m116110054Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 25020.1~50.0-20.1~50.02452.5No301~500385Standard 10m11613054Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35020.1~50.0355.1~10.08.352.5No101~200121Flex Resistance 1m116-54Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50020.1~50.0355.1~10.08.352.5No101~200121Standard 1m116-54Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35010.1~20.016.62.1~5.0-52.5Presence0~10044Flex Resistance 1m116110054Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35010.1~20.016.62.1~5.0-52.5No0~10044Flex Resistance 3m116110054Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.016.62.1~5.0-52.5Presence0~10044Flex Resistance 10m116110054Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35020.1~50.0355.1~10.08.352.5Presence101~200121No116-54Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 65020.1~50.0355.1~10.08.352.5No101~200121Standard 3m11654054Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.016.62.1~5.0-52.5Presence0~10044Standard 3m116110054Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50010.1~20.016.62.1~5.0-52.5No0~10044Standard 10m116110054Right side reverse-parallel installation

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 65050.1~100.08020.1~50.04081Presence501~1000970Flex Resistance 1m13522582Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 65050.1~100.08020.1~50.04081Presence501~1000970Standard 5m13522582Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 90050.1~100.08020.1~50.04081Presence501~1000970No135-82Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 45050.1~100.07010.1~20.018.381Presence301~500477No13555082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 45050.1~100.07010.1~20.018.381Presence301~500477Flex Resistance 3m13555082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 55050.1~100.07010.1~20.018.381No301~500477Standard 3m13555082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 75050.1~100.07010.1~20.018.381No301~500477Standard 3m13551082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 80050.1~100.07010.1~20.018.381Presence301~500477Flex Resistance 5m13545082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 80050.1~100.07010.1~20.018.381Presence301~500477Flex Resistance 10m13545082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 90050.1~100.07010.1~20.018.381No301~500477No13537082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35020.1~50.043.35.1~10.08.381Presence201~300250Flex Resistance 3m1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 35020.1~50.043.35.1~10.08.381No201~300250Standard 10m1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 45020.1~50.043.35.1~10.08.381Presence201~300250Flex Resistance 3m1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 45020.1~50.043.35.1~10.08.381No201~300250Standard 3m1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50020.1~50.043.35.1~10.08.381Presence201~300250No1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50020.1~50.043.35.1~10.08.381No201~300250No1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50020.1~50.043.35.1~10.08.381No201~300250Flex Resistance 1m1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50020.1~50.043.35.1~10.08.381No201~300250Standard 1m1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50020.1~50.043.35.1~10.08.381No201~300250Standard 5m1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 60020.1~50.043.35.1~10.08.381Presence201~300250Flex Resistance 3m1351,00082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 85020.1~50.043.35.1~10.08.381Presence201~300250Standard 10m13582082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 85020.1~50.043.35.1~10.08.381No201~300250Standard 5m13582082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 105020.1~50.043.35.1~10.08.381No201~300250Flex Resistance 1m13545082Lower folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 65050.1~100.08020.1~50.04081No501~1000970Flex Resistance 3m135-82Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 85050.1~100.08020.1~50.04081Presence501~1000970No13520082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 90050.1~100.08020.1~50.04081No501~1000970Standard 10m135-82Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 95050.1~100.08020.1~50.04081No501~1000970Flex Resistance 1m13513582Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 105050.1~100.08020.1~50.04081No501~1000970No13511082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 1,10050.1~100.08020.1~50.04081Presence501~1000970Standard 1m13510082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 1,10050.1~100.08020.1~50.04081Presence501~1000970Standard 3m13510082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 15050.1~100.07010.1~20.018.381Presence301~500477Standard 10m13555082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 45050.1~100.07010.1~20.018.381No301~500477Standard 1m13555082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 50050.1~100.07010.1~20.018.381No301~500477Standard 5m13555082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 55050.1~100.07010.1~20.018.381Presence301~500477Flex Resistance 10m13555082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 55050.1~100.07010.1~20.018.381No301~500477Flex Resistance 3m13555082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 70050.1~100.07010.1~20.018.381No301~500477Flex Resistance 3m13555082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 70050.1~100.07010.1~20.018.381No301~500477Standard 10m13555082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 75050.1~100.07010.1~20.018.381No301~500477Standard 1m13551082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 80050.1~100.07010.1~20.018.381No301~500477Standard 10m13545082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 90050.1~100.07010.1~20.018.381Presence301~500477No13537082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 90050.1~100.07010.1~20.018.381Presence301~500477Flex Resistance 5m13537082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 105050.1~100.07010.1~20.018.381Presence301~500477Standard 10m13522582Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 45020.1~50.043.35.1~10.0-81Presence201~300250Standard 3m135110082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 45020.1~50.043.35.1~10.0-81No201~300250No135110082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 85020.1~50.043.35.1~10.0-81Presence201~300250Flex Resistance 1m13582082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 105020.1~50.043.35.1~10.0-81Presence201~300250Standard 1m13545082Straight mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 85050.1~100.08020.1~50.04081Presence501~1000970Standard 10m13520082Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 85050.1~100.08020.1~50.04081No501~1000970No13520082Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 85050.1~100.08020.1~50.04081No501~1000970Flex Resistance 1m13520082Left side folded mounting

-

CKD ELECTRIC ACTUATOR 1 Piece(s) Quote 90050.1~100.08020.1~50.04081No501~1000970Flex Resistance 5m135-82Left side folded mounting

Loading...

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Guide Presence Input Power Supply DC24V/DC48V Position Detection Absolute
I/O Module No Noise Filter No Operating Environment Standard
Positioning Repeatability(µm) 10