(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ease of operation and high performance of E5□C series in 48 × 24 mm compact body.
· 48 × 24 × 90 mm (W × H × D) Slim body ideal for small equipment, laboratory instruments and others.
· White PV display with the character height of 10.5 mm for high visibility even with the compact size.
· Ease of maintenance with removable terminal block structure. Select wiring method from screw terminal block or screwless clamp terminal block.
· Realize high-speed sampling of 50 ms.
· Easy connection with PLC by programless communication.
· Can be setup without power supply by connecting a communication conversion cable (sold separately) to a PC. Easy setup with CX-Thermo (sold separately).
Part Number |
---|
E5GC-CX0A6M-000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Type | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Auxiliary output points | Option | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,493.00 ฿ 10,795.75 | Temperature Controllers | 1 Piece(s) | 38 Day(s) | Current | No | 100 to 240 VAC | Linear current output | None | None | Screw terminal block type (with terminal cover) | None | None |
Loading...
Input Method | Voltage / Current | Control Method | PID control with auto tuning | Number of Control Points | 1 |
---|---|---|---|---|---|
Number of Input Points(pcs.) | 1 | Setting Method | Key input | Acquired Standards | UL / CSA / CE |
Control Output 2 | None |
Please check the type/dimensions/specifications of the part E5GC-CX0A6M-000 in the Temperature Controller (Digital Controller) [E5GC] series.
Part Number |
---|
E5GC-CX0ACM-000 |
E5GC-CX0D6M-000 |
E5GC-CX0DCM-000 |
E5GC-CX1A6M-000 |
E5GC-CX1A6M-015 |
E5GC-CX1ACM-000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Output Type | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Auxiliary output points | Option | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,183.00 | 1 Piece(s) | 38 Day(s) | Current | No | 100 to 240 VAC | Linear current output | None | None | Screwless clamp terminal block type | None | None | ||
฿ 13,493.00 | 1 Piece(s) | 38 Day(s) | Current | No | 24 VAC/DC | Linear current output | None | None | Screw terminal block type (with terminal cover) | None | None | ||
฿ 8,403.00 | 1 Piece(s) | 6 Day(s) | Current | No | 24 VAC/DC | Linear current output | None | None | Screwless clamp terminal block type | None | None | ||
฿ 13,143.00 | 1 Piece(s) | 38 Day(s) | Current | No | 100 to 240 VAC | Linear current output | 1 | None | Screw terminal block type (with terminal cover) | None | None | ||
฿ 18,725.00 | 1 Piece(s) | 38 Day(s) | Current | No | 100 to 240 VAC | Linear current output | 1 | RS-485 | Screw terminal block type (with terminal cover) | None | None | ||
฿ 13,683.00 | 1 Piece(s) | 38 Day(s) | Current | No | 100 to 240 VAC | Linear current output | 1 | None | Screwless clamp terminal block type | None | None |
How can we improve?
How can we improve?