1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Temperature Controller (Digital Controller) [E5GC] (Part Number)

Temperature Controllers

Temperature Controller (Digital Controller) [E5GC]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,423.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ease of operation and high performance of E5□C series in 48 × 24 mm compact body.
· 48 × 24 × 90 mm (W × H × D) Slim body ideal for small equipment, laboratory instruments and others.
· White PV display with the character height of 10.5 mm for high visibility even with the compact size.
· Ease of maintenance with removable terminal block structure. Select wiring method from screw terminal block or screwless clamp terminal block.
· Realize high-speed sampling of 50 ms.
· Easy connection with PLC by programless communication.
· Can be setup without power supply by connecting a communication conversion cable (sold separately) to a PC. Easy setup with CX-Thermo (sold separately).

 
Part Number
E5GC-CX0DCM-000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Type Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Auxiliary output points Option Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability

฿ 8,403.00

฿ 6,748.45

Temperature Controllers 1 Piece(s) 6 Day(s) CurrentNo24 VAC/DCLinear current outputNoneNoneScrewless clamp terminal block typeNoneNone

Loading...

  1. 1

Basic Information

Input Method Voltage / Current Control Method PID control with auto tuning Number of Control Points 1
Number of Input Points(pcs.) 1 Setting Method Key input Acquired Standards UL / CSA / CE
Control Output 2 None

Please check the type/dimensions/specifications of the part E5GC-CX0DCM-000 in the Temperature Controller (Digital Controller) [E5GC] series.

Products with similar specification

Part Number
E5GC-CX0A6M-000
E5GC-CX0ACM-000
E5GC-CX0D6M-000
E5GC-CX1A6M-000
E5GC-CX1A6M-015
E5GC-CX1ACM-000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutput Type Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Auxiliary output points Option Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability

฿ 13,493.00

1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current outputNoneNoneScrew terminal block type (with terminal cover)NoneNone

฿ 14,183.00

1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current outputNoneNoneScrewless clamp terminal block typeNoneNone

฿ 13,493.00

1 Piece(s) 38 Day(s) CurrentNo24 VAC/DCLinear current outputNoneNoneScrew terminal block type (with terminal cover)NoneNone

฿ 13,143.00

1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output1NoneScrew terminal block type (with terminal cover)NoneNone

฿ 18,725.00

1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output1RS-485Screw terminal block type (with terminal cover)NoneNone

฿ 13,683.00

1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output1NoneScrewless clamp terminal block typeNoneNone