1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Controller (Digital Controller) [E5GC]

Temperature Controller (Digital Controller) [E5GC]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,423.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ease of operation and high performance of E5□C series in 48 × 24 mm compact body.
· 48 × 24 × 90 mm (W × H × D) Slim body ideal for small equipment, laboratory instruments and others.
· White PV display with the character height of 10.5 mm for high visibility even with the compact size.
· Ease of maintenance with removable terminal block structure. Select wiring method from screw terminal block or screwless clamp terminal block.
· Realize high-speed sampling of 50 ms.
· Easy connection with PLC by programless communication.
· Can be setup without power supply by connecting a communication conversion cable (sold separately) to a PC. Easy setup with CX-Thermo (sold separately).

 
Part Number
E5GC-CX0A6M-000SALE
E5GC-CX0ACM-000SALE
E5GC-CX0D6M-000SALE
E5GC-CX0DCM-000SALE
E5GC-CX1A6M-000SALE
E5GC-CX1A6M-015SALE
E5GC-CX1ACM-000SALE
E5GC-CX1ACM-015SALE
E5GC-CX1D6M-000SALE
E5GC-CX2A6M-000SALE
E5GC-CX2D6M-000SALE
E5GC-QX0A6M-000SALE
E5GC-QX0ACM-000SALE
E5GC-QX0D6M-000SALE
E5GC-QX0DCM-000SALE
E5GC-QX1A6M-000SALE
E5GC-QX1A6M-015SALE
E5GC-QX1ACM-000SALE
E5GC-QX1ACM-015SALE
E5GC-QX1D6M-000SALE
E5GC-QX1D6M-015SALE
E5GC-QX1DCM-000SALE
E5GC-QX1DCM-015SALE
E5GC-QX2A6M-000SALE
E5GC-QX2A6M-016SALE
E5GC-QX2A6M-023SALE
E5GC-QX2ACM-000SALE
E5GC-QX2D6M-000SALE
E5GC-QX2D6M-016SALE
E5GC-QX2D6M-023SALE
E5GC-QX2DCM-016SALE
E5GC-QX2DCM-023SALE
E5GC-RX0A6M-000SALE
E5GC-RX0ACM-000SALE
E5GC-RX0D6M-000SALE
E5GC-RX1A6M-000SALE
E5GC-RX1A6M-015SALE
E5GC-RX1ACM-000SALE
E5GC-RX1D6M-000SALE
E5GC-RX1D6M-015SALE
E5GC-RX1DCM-000SALE
E5GC-RX2A6M-000SALE
E5GC-RX2A6M-016SALE
E5GC-RX2A6M-023SALE
E5GC-RX2ACM-000SALE
E5GC-RX2D6M-000SALE
E5GC-RX2D6M-016SALE
E5GC-RX2D6M-023SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Type Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Auxiliary output points Option Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability

฿ 13,493.00

฿ 10,795.75

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current outputNoneNoneScrew terminal block type (with terminal cover)NoneNone

฿ 14,183.00

฿ 11,346.40

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current outputNoneNoneScrewless clamp terminal block typeNoneNone

฿ 13,493.00

฿ 10,795.75

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo24 VAC/DCLinear current outputNoneNoneScrew terminal block type (with terminal cover)NoneNone

฿ 8,403.00

฿ 6,748.45

Temperature Controllers 1 Piece(s) 6 Day(s) CurrentNo24 VAC/DCLinear current outputNoneNoneScrewless clamp terminal block typeNoneNone

฿ 13,143.00

฿ 10,514.40

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output1NoneScrew terminal block type (with terminal cover)NoneNone

฿ 18,725.00

฿ 13,217.98

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output1RS-485Screw terminal block type (with terminal cover)NoneNone

฿ 13,683.00

฿ 10,946.40

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output1NoneScrewless clamp terminal block typeNoneNone

฿ 18,953.00

฿ 13,378.92

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output1RS-485Screwless clamp terminal block typeNoneNone

฿ 8,403.00

฿ 6,748.45

Temperature Controllers 1 Piece(s) 6 Day(s) CurrentNo24 VAC/DCLinear current output1NoneScrew terminal block type (with terminal cover)NoneNone

฿ 15,015.00

฿ 12,013.50

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output2NoneScrew terminal block type (with terminal cover)NoneNone

฿ 15,015.00

฿ 12,013.50

Temperature Controllers 1 Piece(s) 38 Day(s) CurrentNo24 VAC/DCLinear current output2NoneScrew terminal block type (with terminal cover)NoneNone

฿ 6,423.00

฿ 5,157.03

OMRON TEMPERATURE CONTROLLER 1 Piece(s) Same day SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)NoneNoneScrew terminal block type (with terminal cover)NoneNone

฿ 7,238.00

฿ 3,986.69

OMRON TEMPERATURE CONTROLLER 1 Piece(s) Same day SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)NoneNoneScrewless clamp terminal block typeNoneNone

฿ 6,423.00

฿ 3,548.71

OMRON TEMPERATURE CONTROLLER 1 Piece(s) Same day SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)NoneNoneScrew terminal block type (with terminal cover)NoneNone

฿ 10,707.00

฿ 8,565.60

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)NoneNoneScrewless clamp terminal block typeNoneNone

฿ 9,262.05

฿ 4,150.32

OMRONTEMPERATURECONTROLLER 1 Piece(s) Same day SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)1NoneScrew terminal block type (with terminal cover)NoneNone

฿ 10,847.00

฿ 6,033.10

OMRON TEMPERATURE CONTROLLER 1 Piece(s) Same day SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)1RS-485Screw terminal block type (with terminal cover)NoneNone

฿ 8,053.00

฿ 6,467.36

Temperature Controllers 1 Piece(s) 6 Day(s) SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)1NoneScrewless clamp terminal block typeNoneNone

฿ 17,290.00

฿ 12,205.01

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)1RS-485Screwless clamp terminal block typeNoneNone

฿ 10,707.00

฿ 8,565.60

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)1NoneScrew terminal block type (with terminal cover)NoneNone

฿ 15,750.00

฿ 12,601.58

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)1RS-485Screw terminal block type (with terminal cover)NoneNone

฿ 11,888.00

฿ 9,510.40

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)1NoneScrewless clamp terminal block typeNoneNone

฿ 18,200.00

฿ 12,847.38

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)1RS-485Screwless clamp terminal block typeNoneNone

฿ 12,618.00

฿ 10,095.66

OMRON TEMPERATURE CONTROLLER 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)2NoneScrew terminal block type (with terminal cover)NoneNone

฿ 13,085.00

฿ 10,468.00

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)2NoneScrew terminal block type (with terminal cover)1None

฿ 9,276.00

฿ 7,449.56

OMRON TEMPERATURE CONTROLLER 1 Piece(s) 6 Day(s) SSR Drive Output VoltageHeater Breakage / SSR Breakdown100 to 240 VACVoltage output (for driving SSR)2NoneScrew terminal block type (with terminal cover)None1

฿ 12,460.00

฿ 9,969.25

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)2NoneScrewless clamp terminal block typeNoneNone

฿ 13,143.00

฿ 10,514.40

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)2NoneScrew terminal block type (with terminal cover)NoneNone

฿ 13,085.00

฿ 10,468.00

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)2NoneScrew terminal block type (with terminal cover)1None

฿ 13,683.00

฿ 10,946.40

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageHeater Breakage / SSR Breakdown24 VAC/DCVoltage output (for driving SSR)2NoneScrew terminal block type (with terminal cover)None1

฿ 14,265.00

฿ 11,412.00

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)2NoneScrewless clamp terminal block type1None

฿ 14,863.00

฿ 11,890.40

Temperature Controllers 1 Piece(s) 38 Day(s) SSR Drive Output VoltageHeater Breakage / SSR Breakdown24 VAC/DCVoltage output (for driving SSR)2NoneScrewless clamp terminal block typeNone1

฿ 7,433.00

฿ 5,055.18

OMRONTEMPERATURECONTROLLER 1 Piece(s) Same day Relay contactNo100 to 240 VACRelay outputNoneNoneScrew terminal block type (with terminal cover)NoneNone

฿ 8,367.00

฿ 5,688.72

TemperatureControllers 1 Piece(s) 38 Day(s) Relay contactNo100 to 240 VACRelay outputNoneNoneScrewless clamp terminal block typeNoneNone

฿ 10,518.00

฿ 8,415.45

Temperature Controllers 1 Piece(s) 38 Day(s) Relay contactNo24 VAC/DCRelay outputNoneNoneScrew terminal block type (with terminal cover)NoneNone

฿ 8,367.00

฿ 5,688.72

OMRONTEMPERATURECONTROLLER 1 Piece(s) Same day Relay contactNo100 to 240 VACRelay output1NoneScrew terminal block type (with terminal cover)NoneNone

฿ 10,847.00

฿ 8,713.40

Temperature Controllers 1 Piece(s) 6 Day(s) Relay contactNo100 to 240 VACRelay output1RS-485Screw terminal block type (with terminal cover)NoneNone

฿ 11,305.00

฿ 9,045.13

Temperature Controllers 1 Piece(s) 38 Day(s) Relay contactNo100 to 240 VACRelay output1NoneScrewless clamp terminal block typeNoneNone

฿ 7,238.00

฿ 5,812.84

OMRON TEMPERATURE CONTROLLER 1 Piece(s) 5 Day(s) Relay contactNo24 VAC/DCRelay output1NoneScrew terminal block type (with terminal cover)NoneNone

฿ 15,243.00

฿ 12,195.92

Temperature Controllers 1 Piece(s) 38 Day(s) Relay contactNo24 VAC/DCRelay output1RS-485Screw terminal block type (with terminal cover)NoneNone

฿ 11,305.00

฿ 9,044.00

Temperature Controllers 1 Piece(s) 38 Day(s) Relay contactNo24 VAC/DCRelay output1NoneScrewless clamp terminal block typeNoneNone

฿ 9,712.00

฿ 6,604.16

TemperatureControllers 1 Piece(s) 38 Day(s) Relay contactNo100 to 240 VACRelay output2NoneScrew terminal block type (with terminal cover)NoneNone

฿ 12,443.00

฿ 9,955.64

Temperature Controllers 1 Piece(s) 38 Day(s) Relay contactNo100 to 240 VACRelay output2NoneScrew terminal block type (with terminal cover)1None

฿ 9,276.00

฿ 7,449.56

Temperature Controllers 1 Piece(s) 6 Day(s) Relay contactHeater Breakage / SSR Breakdown100 to 240 VACRelay output2NoneScrew terminal block type (with terminal cover)None1

฿ 12,478.00

฿ 9,983.65

Temperature Controllers 1 Piece(s) 38 Day(s) Relay contactNo100 to 240 VACRelay output2NoneScrewless clamp terminal block typeNoneNone

฿ 9,712.00

฿ 6,604.16

OMRONTEMPERATURECONTROLLER 1 Piece(s) 38 Day(s) Relay contactNo24 VAC/DCRelay output2NoneScrew terminal block type (with terminal cover)NoneNone

฿ 12,443.00

฿ 9,955.64

Temperature Controllers 1 Piece(s) 38 Day(s) Relay contactNo24 VAC/DCRelay output2NoneScrew terminal block type (with terminal cover)1None

฿ 12,968.00

฿ 10,375.70

Temperature Controllers 1 Piece(s) 38 Day(s) Relay contactHeater Breakage / SSR Breakdown24 VAC/DCRelay output2NoneScrew terminal block type (with terminal cover)None1

Loading...

  1. 1

Basic Information

Input Method Voltage / Current Control Method PID control with auto tuning Number of Control Points 1
Number of Input Points(pcs.) 1 Setting Method Key input Acquired Standards UL / CSA / CE
Control Output 2 None