1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulse Control Motor X63 Series Front Head Model

Pulse Control Motor X63 Series Front Head Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154,307.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The moving head is placed on the front part to realize a free design in the arm entry direction
・ Inheriting easy control and stable transfer to operate X-Z with 1 motor
・ The slide guide has a 2-row configuration for both the X-axis and Z-axis, and is more rigid than the conventional single-row guide
・ The front head can carry up to 2 kg while the maximum carrying mass of the conventional highly portable type is 0.5 kg

 
Part Number
X6310FWS-66MCPS10-D2-AS
X6310FWS-Z66MCPS10-D2-AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipControl Motor

฿ 154,307.90

PICK AND PLACE UNIT 1 Piece(s) 26 Day(s) AlphaStep, AR AC power supply

฿ 180,780.00

PICK AND PLACE UNIT 1 Piece(s) 26 Day(s) AlphaStep, AZ AC power supply

Loading...

  1. 1

Basic Information

Stroke X × Z 100×36 Operating Voltage(V) AC200 Motor Type With gear head and brake