Shock Absorbers - High Energy Absorption And Robust Design MC33 To MC64 Series- Metric

Brand :
ACE CONTROLS

Caution

    Product Description

    A robust model that utilizes the latest seal technology, high tensile strength steel piston rods, and advanced anti-corrosion treatment. In an emergency, two-fold absorption of energy for 1000 iterations or less and three-fold for only one iteration are possible.

    [Features]
    The latest seal technology and a hardened piston ring, inner tube and outer tube have produced a remarkable increase in the life of the product.
    · Both the main body and rear of this robust model can be adjusted. Installation is also simple and easy by using the screws external to the main body.
    ・Compatible with not only with conventional Ace products, but also with models from other manufacturers.
    ・As with the self-correctable series, this adjustable series is also significantly improved for its energy capacity and effective weight range.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MCS3650M2 | Shock Absorbers - High Energy Absorption And Robust Design MC33 To MC64 Series- Metric | ACE CONTROLS | MISUMI Thailand