1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Servo Motor, EMME-AS Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Servo Motor, EMME-AS Series
  • Servo Motor, EMME-AS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,333.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
EMME-AS-40-M-LV-AM
EMME-AS-40-M-LV-AMB
EMME-AS-40-M-LV-AS
EMME-AS-40-S-LV-AM
EMME-AS-40-S-LV-AMB
EMME-AS-40-S-LV-AS
EMME-AS-40-S-LV-ASB
EMME-AS-60-M-LS-AM
EMME-AS-60-M-LS-AMB
EMME-AS-60-M-LS-ASB
EMME-AS-60-S-LS-AM
EMME-AS-60-S-LS-AMB
EMME-AS-60-S-LS-AS
EMME-AS-60-S-LS-ASB
EMME-AS-80-M-HS-AM
EMME-AS-80-M-HS-AMB
EMME-AS-80-M-HS-AS
EMME-AS-80-M-HS-ASB
EMME-AS-80-M-LS-AM
EMME-AS-80-M-LS-AMB
EMME-AS-80-M-LS-AS
EMME-AS-80-S-HS-AM
EMME-AS-80-S-HS-AS
EMME-AS-80-S-HS-ASB
EMME-AS-80-S-LS-AM
EMME-AS-80-S-LS-AMB
EMME-AS-80-S-LS-AS
EMME-AS-80-S-LS-ASB
EMME-AS-80-SK-LS-AMXB
EMME-AS-100-M-HS-AM
EMME-AS-100-M-HS-AMB
EMME-AS-100-S-HS-AM
EMME-AS-100-S-HS-AMB
EMME-AS-100-S-HS-AS
EMME-AS-100-S-HS-ASB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBrake DC operating voltage Brake power consumption Number of pole pairs Rotor position sensor Rotor position sensor interface Rotor position sensor measuring principle Max. rotational speed
(1/min)
Nominal rotary speed
(1/min)
Motor constants
(Nm/A)
Motor nominal power
(W)
DC nominal Voltage
(V)
Phase-phase winding resistance
(Ohm)
Winding inductance phase-phase
(mH)
Motor nominal current
(A)
Peak current
(A)
Voltage constant, phase-to-phase
(mVmin)
Total output inertia moment
(kgcm²)
Nominal torque
(Nm)
Peak torque
(Nm)
Stall torque
(Nm)
Permissible axial shaft load
(N)
Permissible radial shaft load
(N)
Continuous stall current
(A)
Weight
(g)
Manufacturer part #

฿ 39,317.63

SERVO MOTOR 1 Piece(s) 30 Day(s) --2Absolute encoder, multi-turnHIPERFACE®Capacitive1000090000.1752003608.64.511.26.413.20.0540.211.40.35121151.67002082445

฿ 52,723.94

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V8 W2Absolute encoder, multi-turnHIPERFACE®Capacitive1000090000.1752003608.64.511.26.413.20.0790.211.40.35121151.68502082447

฿ 32,300.72

SERVO MOTOR 1 Piece(s) 30 Day(s) --2Absolute encoder, single-turnHIPERFACE®Capacitive1000090000.1752003608.64.511.26.413.20.0540.211.40.35121151.67002082444

฿ 36,416.98

SERVO MOTOR 1 Piece(s) 30 Day(s) --2Absolute encoder, multi-turnHIPERFACE®Capacitive1000090000.17111036025.69.950.73.213.50.030.120.70.18121050.85002082429

฿ 49,629.86

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V8 W2Absolute encoder, multi-turnHIPERFACE®Capacitive1000090000.17111036025.69.950.73.213.50.0550.120.70.18121050.86502082431

฿ 29,333.60

SERVO MOTOR 1 Piece(s) 30 Day(s) --2Absolute encoder, single-turnHIPERFACE®Capacitive1000090000.17111036025.69.950.73.213.50.030.120.70.18121050.85002082428

฿ 41,895.69

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V8 W2Absolute encoder, single-turnHIPERFACE®Capacitive1000090000.17111036025.69.950.73.213.50.0550.120.70.18121050.86502082430

฿ 39,639.16

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, multi-turnHIPERFACE®Capacitive492530000.83803609.816.81.57.251.70.4131.261.5542701.818502089731

฿ 52,529.97

SERVO MOTOR 1 Piece(s) 31 Day(s) 24 V11 W3Absolute encoder, multi-turnHIPERFACE®Capacitive492530000.83803609.816.81.57.251.70.5121.261.5542701.822002089733

฿ 44,795.80

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V11 W3Absolute encoder, single-turnHIPERFACE®Capacitive492530000.83803609.816.81.57.251.70.5121.261.5542701.822002089732

฿ 37,383.69

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, multi-turnHIPERFACE®Capacitive513130000.7519036026.431.90.83.649.60.220.62.80.7502500.913002089699

฿ 49,629.86

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V11 W3Absolute encoder, multi-turnHIPERFACE®Capacitive513130000.7519036026.431.90.83.649.60.3190.62.80.7502500.916502089701

฿ 30,323.38

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, single-turnHIPERFACE®Capacitive513130000.7519036026.431.90.83.649.60.220.62.80.7502500.913002089698

฿ 41,895.69

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V11 W3Absolute encoder, single-turnHIPERFACE®Capacitive513130000.7519036026.431.90.83.649.60.3190.62.80.7502500.916502089700

฿ 49,629.86

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, multi-turnHIPERFACE®Capacitive409730001.5241000565922.82.18.897.51.933.2143.5723602.237002093201

฿ 62,199.14

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V12 W3Absolute encoder, multi-turnHIPERFACE®Capacitive409730001.5241000565922.82.18.897.52.23.2143.5723602.243502093203

฿ 41,895.69

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, single-turnHIPERFACE®Capacitive409730001.5241000565922.82.18.897.51.933.2143.5723602.237002093200

฿ 54,463.91

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V12 W3Absolute encoder, single-turnHIPERFACE®Capacitive409730001.5241000565922.82.18.897.52.23.2143.5723602.243502093202

฿ 49,629.86

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, multi-turnHIPERFACE®Capacitive462730000.86510003602.87.433.715.6551.933.2143.5723603.937002093169

฿ 62,199.14

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V12 W3Absolute encoder, multi-turnHIPERFACE®Capacitive462730000.86510003602.87.433.715.6552.23.2143.5723603.943502093171

฿ 41,895.69

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, single-turnHIPERFACE®Capacitive462730000.86510003602.87.433.715.6551.933.2143.5723603.937002093168

฿ 43,829.09

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, multi-turnHIPERFACE®Capacitive419230001.43872056514.2301.67.295.31.42.311.22.8703501.830502093137

฿ 36,094.39

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, single-turnHIPERFACE®Capacitive419230001.43872056514.2301.67.295.31.42.311.22.8703501.830502093136

฿ 49,629.86

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V12 W3Absolute encoder, single-turnHIPERFACE®Capacitive419230001.43872056514.2301.67.295.31.682.311.22.8703501.837002093138

฿ 43,829.09

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, multi-turnHIPERFACE®Capacitive469030000.9237503604.69.462.612.454.31.42.411.22.8703503.130502093105

฿ 57,364.56

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V12 W3Absolute encoder, multi-turnHIPERFACE®Capacitive469030000.9237503604.69.462.612.454.31.682.411.22.8703503.137002093107

฿ 36,094.39

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, single-turnHIPERFACE®Capacitive469030000.9237503604.69.462.612.454.31.42.411.22.8703503.130502093104

฿ 49,629.86

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V12 W3Absolute encoder, single-turnHIPERFACE®Capacitive469030000.9237503604.69.462.612.454.31.682.411.22.8703503.137002093106

฿ 82,322.44

ACTUATORS 1 Piece(s) 31 Day(s) --3Safety encoder, absolute multi-turnRS422 TTL A/B channels + zero indexOptical469030000.9237503604.69.462.612.454.31.682.411.22.8703503.137004267583

฿ 62,842.74

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, multi-turnHIPERFACE®Capacitive394130001.56120005653.2124.118.4101.46.416.4307.51366804.675502103500

฿ 78,956.79

SERVO MOTOR 1 Piece(s) 31 Day(s) 24 V18 W3Absolute encoder, multi-turnHIPERFACE®Capacitive394130001.56120005653.2124.118.4101.47.26.4307.51366804.685502103502

฿ 55,431.14

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, multi-turnHIPERFACE®Capacitive391030001.615005654.615.5313.6102.24.844.822.45.61306503.462502103468

฿ 71,222.08

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V18 W3Absolute encoder, multi-turnHIPERFACE®Capacitive391030001.615005654.615.5313.6102.25.634.822.45.61306503.472502103470

฿ 47,695.92

SERVO MOTOR 1 Piece(s) 30 Day(s) --3Absolute encoder, single-turnHIPERFACE®Capacitive391030001.615005654.615.5313.6102.24.844.822.45.61306503.462502103467

฿ 63,487.38

SERVO MOTOR 1 Piece(s) 30 Day(s) 24 V18 W3Absolute encoder, single-turnHIPERFACE®Capacitive391030001.615005654.615.5313.6102.25.634.822.45.61306503.472502103469

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -10::40 Insulation protection class F Min. Storage temperature(°C) -20
Max. Storage temperature(°C) 70 Relative air humidity 0 - 90 % Degree of protection IP21
Corrosion resistance class (CRC) 0 - No corrosion stress