(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMME-AS-80-M-LS-AMB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brake DC operating voltage | Brake power consumption | Number of pole pairs | Rotor position sensor | Rotor position sensor interface | Rotor position sensor measuring principle | Max. rotational speed (1/min) | Nominal rotary speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62,199.14 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | 24 V | 12 W | 3 | Absolute encoder, multi-turn | HIPERFACE® | Capacitive | 4627 | 3000 | 0.865 | 1000 | 360 | 2.8 | 7.43 | 3.7 | 15.6 | 55 | 2.2 | 3.2 | 14 | 3.5 | 72 | 360 | 3.9 | 4350 | 2093171 |
Loading...
Operating Temperature Range(°C) | -10::40 | Insulation protection class | F | Min. Storage temperature(°C) | -20 |
---|---|---|---|---|---|
Max. Storage temperature(°C) | 70 | Relative air humidity | 0 - 90 % | Degree of protection | IP21 |
Corrosion resistance class (CRC) | 0 - No corrosion stress |
Please check the type/dimensions/specifications of the part EMME-AS-80-M-LS-AMB in the Servo Motor, EMME-AS Series series.
Part Number |
---|
EMME-AS-100-S-HS-AMB |
EMME-AS-100-S-HS-AS |
EMME-AS-100-S-HS-ASB |
EMME-AS-80-M-LS-AS |
EMME-AS-80-S-HS-AM |
EMME-AS-80-S-HS-AS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Brake DC operating voltage | Brake power consumption | Number of pole pairs | Rotor position sensor | Rotor position sensor interface | Rotor position sensor measuring principle | Max. rotational speed (1/min) | Nominal rotary speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71,222.08 | 1 Piece(s) | 30 Day(s) | 24 V | 18 W | 3 | Absolute encoder, multi-turn | HIPERFACE® | Capacitive | 3910 | 3000 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 5.63 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 7250 | 2103470 | ||
฿ 47,695.92 | 1 Piece(s) | 30 Day(s) | - | - | 3 | Absolute encoder, single-turn | HIPERFACE® | Capacitive | 3910 | 3000 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 4.84 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 6250 | 2103467 | ||
฿ 63,487.38 | 1 Piece(s) | 30 Day(s) | 24 V | 18 W | 3 | Absolute encoder, single-turn | HIPERFACE® | Capacitive | 3910 | 3000 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 5.63 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 7250 | 2103469 | ||
฿ 41,895.69 | 1 Piece(s) | 30 Day(s) | - | - | 3 | Absolute encoder, single-turn | HIPERFACE® | Capacitive | 4627 | 3000 | 0.865 | 1000 | 360 | 2.8 | 7.43 | 3.7 | 15.6 | 55 | 1.93 | 3.2 | 14 | 3.5 | 72 | 360 | 3.9 | 3700 | 2093168 | ||
฿ 43,829.09 | 1 Piece(s) | 30 Day(s) | - | - | 3 | Absolute encoder, multi-turn | HIPERFACE® | Capacitive | 4192 | 3000 | 1.438 | 720 | 565 | 14.2 | 30 | 1.6 | 7.2 | 95.3 | 1.4 | 2.3 | 11.2 | 2.8 | 70 | 350 | 1.8 | 3050 | 2093137 | ||
฿ 36,094.39 | 1 Piece(s) | 30 Day(s) | - | - | 3 | Absolute encoder, single-turn | HIPERFACE® | Capacitive | 4192 | 3000 | 1.438 | 720 | 565 | 14.2 | 30 | 1.6 | 7.2 | 95.3 | 1.4 | 2.3 | 11.2 | 2.8 | 70 | 350 | 1.8 | 3050 | 2093136 |
How can we improve?
How can we improve?