(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMME-AS-100-M-HS-AM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brake DC operating voltage | Brake power consumption | Number of pole pairs | Rotor position sensor | Rotor position sensor interface | Rotor position sensor measuring principle | Max. rotational speed (1/min) | Nominal rotary speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62,842.74 | SERVO MOTOR | 1 Piece(s) | 30 Day(s) | - | - | 3 | Absolute encoder, multi-turn | HIPERFACE® | Capacitive | 3941 | 3000 | 1.561 | 2000 | 565 | 3.2 | 12 | 4.1 | 18.4 | 101.4 | 6.41 | 6.4 | 30 | 7.5 | 136 | 680 | 4.6 | 7550 | 2103500 |
Loading...
Operating Temperature Range(°C) | -10::40 | Insulation protection class | F | Min. Storage temperature(°C) | -20 |
---|---|---|---|---|---|
Max. Storage temperature(°C) | 70 | Relative air humidity | 0 - 90 % | Degree of protection | IP21 |
Corrosion resistance class (CRC) | 0 - No corrosion stress |
Please check the type/dimensions/specifications of the part EMME-AS-100-M-HS-AM in the Servo Motor, EMME-AS Series series.
Part Number |
---|
EMME-AS-100-M-HS-AMB |
EMME-AS-100-S-HS-AM |
EMME-AS-100-S-HS-AMB |
EMME-AS-100-S-HS-AS |
EMME-AS-100-S-HS-ASB |
EMME-AS-40-M-LV-AM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Brake DC operating voltage | Brake power consumption | Number of pole pairs | Rotor position sensor | Rotor position sensor interface | Rotor position sensor measuring principle | Max. rotational speed (1/min) | Nominal rotary speed (1/min) | Motor constants (Nm/A) | Motor nominal power (W) | DC nominal Voltage (V) | Phase-phase winding resistance (Ohm) | Winding inductance phase-phase (mH) | Motor nominal current (A) | Peak current (A) | Voltage constant, phase-to-phase (mVmin) | Total output inertia moment (kgcm²) | Nominal torque (Nm) | Peak torque (Nm) | Stall torque (Nm) | Permissible axial shaft load (N) | Permissible radial shaft load (N) | Continuous stall current (A) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78,956.79 | 1 Piece(s) | 31 Day(s) | 24 V | 18 W | 3 | Absolute encoder, multi-turn | HIPERFACE® | Capacitive | 3941 | 3000 | 1.561 | 2000 | 565 | 3.2 | 12 | 4.1 | 18.4 | 101.4 | 7.2 | 6.4 | 30 | 7.5 | 136 | 680 | 4.6 | 8550 | 2103502 | ||
฿ 55,431.14 | 1 Piece(s) | 30 Day(s) | - | - | 3 | Absolute encoder, multi-turn | HIPERFACE® | Capacitive | 3910 | 3000 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 4.84 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 6250 | 2103468 | ||
฿ 71,222.08 | 1 Piece(s) | 30 Day(s) | 24 V | 18 W | 3 | Absolute encoder, multi-turn | HIPERFACE® | Capacitive | 3910 | 3000 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 5.63 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 7250 | 2103470 | ||
฿ 47,695.92 | 1 Piece(s) | 30 Day(s) | - | - | 3 | Absolute encoder, single-turn | HIPERFACE® | Capacitive | 3910 | 3000 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 4.84 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 6250 | 2103467 | ||
฿ 63,487.38 | 1 Piece(s) | 30 Day(s) | 24 V | 18 W | 3 | Absolute encoder, single-turn | HIPERFACE® | Capacitive | 3910 | 3000 | 1.6 | 1500 | 565 | 4.6 | 15.5 | 3 | 13.6 | 102.2 | 5.63 | 4.8 | 22.4 | 5.6 | 130 | 650 | 3.4 | 7250 | 2103469 | ||
฿ 39,317.63 | 1 Piece(s) | 30 Day(s) | - | - | 2 | Absolute encoder, multi-turn | HIPERFACE® | Capacitive | 10000 | 9000 | 0.175 | 200 | 360 | 8.6 | 4.51 | 1.2 | 6.4 | 13.2 | 0.054 | 0.21 | 1.4 | 0.35 | 12 | 115 | 1.6 | 700 | 2082445 |
How can we improve?
How can we improve?