1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clevis Foot, LNZG Series

Clevis Foot, LNZG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,359.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clevis Foot, LNZG Series
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Size: 40/50 and 100/125
● Based On Standard : ISO 15552
● Ambient temperature (°C): -40 to +80
● Material :
Bearing - Polymer
Housing - Wrought aluminium alloy
[Application]
Bearings with housings are commonly used in automation machines system

Bearing, LNZG Series

Bearing, LNZG Series
Material: Anodised aluminum
RoHS-compliant
Part Number
LNZG-40/50
LNZG-100/125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Manufacturer part # Weight
(g)

฿ 2,359.76

BEARINGS WITH HOUSINGS 1 Piece(s) 8 Day(s) 40/5032960129

฿ 3,710.25

TRUNNION SUPPRT 1 Piece(s) 31 Day(s) 100/12532962306

Loading...

  1. 1
 

Basic Information

Mounting material Wrought aluminum alloy Material of bearing Polymer Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 80 Corrosion resistance class (CRC) 2 - Moderate corrosion stress