1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shock absorber, YSR Series (YSR-5-5-C)

SHOCK ABSORBER

Shock absorber, YSR Series (YSR-5-5-C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]
• Adjustable or self-adjusting
• With linear or progressive characteristic
• Stop elements: combination of cushioning and end-position sensing

Shock absorber, YSR Series

Shock absorber, YSR Series

Specifications

Size4578101216202532
Stroke [mm]4558101220254060
Mode of operationHydraulic shock absorbers with return spring
Single acting, pushing
CushioningSelf-adjustable
Cushioning length [mm]4558101220254060
Type of mountingWith locknut
Impact velocity [m/s]0.05 to 20.05 to 3
Mounting positionAny
Product weight [g]58163251741853186001220
Ambient temperature [℃]-10 to +80
Corrosion resistance class CRC2
Part Number
YSR-5-5-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Absorbed Energy
(J)
Body Material Max. Resisting Force Value
(N)
Size Reset time at room temperature
(s)
Cushioning length
(mm)
Max. Energy absorption per stroke
(J)
Max. Residual energy
(J)
Resetting force
(N)
Corrosion resistance class (CRC) Manufacturer part # Weight

฿ 3,807.31

SHOCK ABSORBER 1 Piece(s) 5 Day(s) 8000[Steel] High-alloy steel20050.25-0.010.9--8 g

Loading...

  1. 1
 

Basic Information

Type of mounting With lock nut Piston rod material High-alloy steel Seals material NBR
Reset time at min. ambient temperature(s) 1

Please check the type/dimensions/specifications of the part YSR-5-5-C in the Shock absorber, YSR Series series.

Products with similar specification

Part Number
YSR-12-12-C
YSR-16-20-C
YSR-20-25-C
YSR-7-5-C
YSR-8-8-C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMax. Absorbed Energy
(J)
Body Material Max. Resisting Force Value
(N)
Size Reset time at room temperature
(s)
Cushioning length
(mm)
Max. Energy absorption per stroke
(J)
Max. Residual energy
(J)
Resetting force
(N)
Corrosion resistance class (CRC) Manufacturer part # Weight

฿ 6,530.26

1 Piece(s) 4 Day(s) -[Steel] Steel, Galvanized-120.212100.0552 - Moderate corrosiontress3457274 g

฿ 8,369.74

1 Piece(s) 5 Day(s) -[Steel] Steel, Galvanized-160.320300.1662 - Moderate corrosiontress34573185 g

฿ 11,391.52

1 Piece(s) 5 Day(s) 92000[Steel] Steel, Galvanized3000200.325600.32102 - Moderate corrosiontress34574318 g

฿ 3,972.73

1 Piece(s) 4 Day(s) 12000[Steel] High-alloy steel30070.25-0.011.2--16 g

฿ 5,632.73

1 Piece(s) Same day -[Steel] High-alloy steel50080.2830.022.52 - Moderate corrosiontress3457132 g