(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
• Adjustable or self-adjusting
• With linear or progressive characteristic
• Stop elements: combination of cushioning and end-position sensing
Size | 4 | 5 | 7 | 8 | 10 | 12 | 16 | 20 | 25 | 32 |
---|---|---|---|---|---|---|---|---|---|---|
Stroke [mm] | 4 | 5 | 5 | 8 | 10 | 12 | 20 | 25 | 40 | 60 |
Mode of operation | Hydraulic shock absorbers with return spring | |||||||||
Single acting, pushing | ||||||||||
Cushioning | Self-adjustable | |||||||||
Cushioning length [mm] | 4 | 5 | 5 | 8 | 10 | 12 | 20 | 25 | 40 | 60 |
Type of mounting | With locknut | |||||||||
Impact velocity [m/s] | 0.05 to 2 | 0.05 to 3 | ||||||||
Mounting position | Any | |||||||||
Product weight [g] | 5 | 8 | 16 | 32 | 51 | 74 | 185 | 318 | 600 | 1220 |
Ambient temperature [℃] | -10 to +80 | |||||||||
Corrosion resistance class CRC | 2 |
Part Number |
---|
YSR-5-5-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Absorbed Energy (J) | Body Material | Max. Resisting Force Value (N) | Size | Reset time at room temperature (s) | Cushioning length (mm) | Max. Energy absorption per stroke (J) | Max. Residual energy (J) | Resetting force (N) | Corrosion resistance class (CRC) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,807.31 | SHOCK ABSORBER | 1 Piece(s) | 5 Day(s) | 8000 | [Steel] High-alloy steel | 200 | 5 | 0.2 | 5 | - | 0.01 | 0.9 | - | - | 8 g |
Loading...
Type of mounting | With lock nut | Piston rod material | High-alloy steel | Seals material | NBR |
---|---|---|---|---|---|
Reset time at min. ambient temperature(s) | 1 |
Please check the type/dimensions/specifications of the part YSR-5-5-C in the Shock absorber, YSR Series series.
Part Number |
---|
YSR-12-12-C |
YSR-16-20-C |
YSR-20-25-C |
YSR-7-5-C |
YSR-8-8-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Max. Absorbed Energy (J) | Body Material | Max. Resisting Force Value (N) | Size | Reset time at room temperature (s) | Cushioning length (mm) | Max. Energy absorption per stroke (J) | Max. Residual energy (J) | Resetting force (N) | Corrosion resistance class (CRC) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,530.26 | 1 Piece(s) | 4 Day(s) | - | [Steel] Steel, Galvanized | - | 12 | 0.2 | 12 | 10 | 0.05 | 5 | 2 - Moderate corrosiontress | 34572 | 74 g | ||
฿ 8,369.74 | 1 Piece(s) | 5 Day(s) | - | [Steel] Steel, Galvanized | - | 16 | 0.3 | 20 | 30 | 0.16 | 6 | 2 - Moderate corrosiontress | 34573 | 185 g | ||
฿ 11,391.52 | 1 Piece(s) | 5 Day(s) | 92000 | [Steel] Steel, Galvanized | 3000 | 20 | 0.3 | 25 | 60 | 0.32 | 10 | 2 - Moderate corrosiontress | 34574 | 318 g | ||
฿ 3,972.73 | 1 Piece(s) | 4 Day(s) | 12000 | [Steel] High-alloy steel | 300 | 7 | 0.2 | 5 | - | 0.01 | 1.2 | - | - | 16 g | ||
฿ 5,632.73 | 1 Piece(s) | Same day | - | [Steel] High-alloy steel | 500 | 8 | 0.2 | 8 | 3 | 0.02 | 2.5 | 2 - Moderate corrosiontress | 34571 | 32 g |
How can we improve?
How can we improve?