(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
• Minimal fitting space
• Piston rod with internal or external thread
• Magnetic piston for position sensing
Piston Diameter | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Design | Piston | |||||||||||
Piston rod | ||||||||||||
Cylinder barrel | ||||||||||||
Mode of operation | Double-acting | |||||||||||
Cushioning | ||||||||||||
P | Elastic cushioning rings/plates at both ends | |||||||||||
PPS | - | Pneumatic cushioning, self-adjusting at both ends | - | |||||||||
Cushioning length | ||||||||||||
PPS [mm] | - | 3 | 3.5 | 4 | 5 | 6 | 7 | 7.5 | 10 | - | ||
Position sensing | Via proximity sensor | |||||||||||
Type of mounting | Via through-hole | |||||||||||
Via female thread | ||||||||||||
Via accessories | ||||||||||||
Mounting position | Any |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Cylinder Operation Method | Stroke: L (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Housing material | Seals material | Cover material | Piston rod material | Material of cylinder barrel | Rod clevis material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod thread | Piston rod end | Impact energy in the end positions (J) | Moving mass (g) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Operating medium | Corrosion resistance class (CRC) | Stroke length (mm) | Min. ambient temperature (°C) | Ambient temperature (max.) (°C) | Cushioning | Mounting position | Mode of operation | Structural design | Variants | Information on operating and pilot media | LABS (PWIS) conformity | Cleanroom class | Type of mounting | Note on materials | Material of dynamic seals | Position sensing | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,857.96 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 10 | -20~80 | 0.1~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 16 | 90 | 121 | M5 | M6 | External thread | 0.15 | - | 15 | 14 | 79 | 4 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536220 | - | ||
฿ 1,892.75 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 20 | -20~80 | 0.1~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 16 | 90 | 121 | M5 | M6 | External thread | 0.15 | - | 15 | 14 | 79 | 4 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536222 | - | ||
฿ 1,952.84 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 15 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 20 | 141 | 188 | M5 | M6 | Internal thread | 0.2 | - | 30 | 21 | 131 | 6 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536244 | - | ||
฿ 2,179.60 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 10 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 25 | 247 | 295 | M5 | M6 | Internal thread | 0.3 | - | 50 | 23 | 156 | 6 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536260 | - | ||
฿ 2,219.81 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 15 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 25 | 247 | 295 | M5 | M6 | Internal thread | 0.3 | - | 50 | 23 | 156 | 6 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536261 | - | ||
฿ 2,423.09 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | - | Double Acting | 40 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 25 | 247 | 295 | M5 | M8 | External thread | 0.3 | - | 50 | 23 | 156 | 6 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536257 | - | ||
฿ 2,584.81 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | - | Double Acting | 60 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 25 | 247 | 295 | M5 | M8 | External thread | 0.3 | - | 50 | 23 | 156 | 6 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536373 | - | ||
฿ 2,470.96 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 15 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 32 | 415 | 483 | G1/8 | M10x1.25 | External thread | 0.4 | - | 60 | 30 | 265 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536270 | - | ||
฿ 2,470.96 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 15 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 32 | 415 | 483 | G1/8 | M8 | Internal thread | 0.4 | - | 60 | 30 | 265 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536280 | - | ||
฿ 2,539.18 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 20 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 32 | 415 | 483 | G1/8 | M10x1.25 | External thread | 0.4 | - | 60 | 30 | 265 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536271 | - | ||
฿ 2,607.85 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 25 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 32 | 415 | 483 | G1/8 | M10x1.25 | External thread | 0.4 | - | 60 | 30 | 265 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536272 | - | ||
฿ 2,607.85 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 25 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 32 | 415 | 483 | G1/8 | M8 | Internal thread | 0.4 | - | 60 | 30 | 265 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536282 | - | ||
฿ 2,812.03 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 40 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 32 | 415 | 483 | G1/8 | M10x1.25 | External thread | 0.4 | - | 60 | 30 | 265 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536274 | - | ||
฿ 3,162.58 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | Same day | - | Double Acting | 10 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 40 | 686 | 754 | G1/8 | M8 | Internal thread | 0.7 | - | 80 | 37 | 346 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536300 | - | ||
฿ 3,239.81 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 15 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 40 | 686 | 754 | G1/8 | M8 | Internal thread | 0.7 | - | 80 | 37 | 346 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536301 | - | ||
฿ 3,316.16 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 20 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 40 | 686 | 754 | G1/8 | M10x1.25 | External thread | 0.7 | - | 80 | 37 | 346 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536292 | - | ||
฿ 3,469.74 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 31 Day(s) | - | Double Acting | 30 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 40 | 686 | 754 | G1/8 | M8 | Internal thread | 0.7 | - | 80 | 37 | 346 | 9 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536304 | - | ||
฿ 3,948.02 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | - | Double Acting | 40 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 50 | 1057 | 1178 | G1/8 | M10 | Internal thread | 1 | - | 140 | 51 | 540 | 16 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536326 | - | ||
฿ 4,111.72 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 50 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 50 | 1057 | 1178 | G1/8 | M12x1.25 | External thread | 1 | - | 140 | 51 | 540 | 16 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536317 | - | ||
฿ 4,732.86 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 30 Day(s) | - | Double Acting | 60 | -20~80 | 0.1~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 50 | 1057 | 1178 | G1/8 | M12x1.25 | External thread | 2.8 | - | 140 | 51 | 540 | 16 | 6 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 572698 | - | ||
฿ 5,002.00 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | - | Double Acting | 50 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 63 | 1750 | 1870 | G1/8 | M12x1.25 | External thread | 1.3 | - | 180 | 59 | 722 | 16 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536338 | - | ||
฿ 5,597.65 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 30 Day(s) | - | Double Acting | 15 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 80 | 2827 | 3016 | G1/8 | M16x1.5 | External thread | 1.8 | - | 400 | 79 | 1300 | 25 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536354 | - | ||
฿ 7,641.39 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 30 Day(s) | - | Double Acting | 40 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Die-cast aluminum, Coated | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 100 | 4524 | 4712 | G1/8 | M16x1.5 | External thread | 2.5 | - | 570 | 98 | 2154 | 25 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536379 | - | ||
฿ 1,168.96 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 5 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 6 | 9.4 | 17 | M3 | - | External thread | 0.006 | 1.5 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8080598 | 9.2 | ||
฿ 1,305.05 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 5 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 6 | 9.4 | 17 | M3 | - | External thread | 0.006 | 1.6 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8080597 | 10.9 | ||
฿ 1,168.96 | COMPACT CYL. | 1 Piece(s) | 30 Day(s) | - | Double Acting | 5 | -10~60 | 0.15~0.8 | - | NBR TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | Wrought aluminum alloy | - | 6 | 9.4 | 17 | M3 | - | Internal thread | 0.006 | 1.5 | - | - | 9.2 | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4886885 | - | ||
฿ 1,305.05 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 5 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 6 | 9.4 | 17 | M3 | - | Internal thread | 0.006 | 1.6 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 5173732 | 10.9 | ||
฿ 1,180.52 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 10 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 6 | 9.4 | 17 | M3 | - | External thread | 0.006 | 2.3 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8080596 | 15 | ||
฿ 1,315.44 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 10 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 6 | 9.4 | 17 | M3 | - | External thread | 0.006 | 2.4 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8080595 | 15 | ||
฿ 1,180.52 | COMPACT CYL. | 1 Piece(s) | 30 Day(s) | - | Double Acting | 10 | -10~60 | 0.15~0.8 | - | NBR TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | Wrought aluminum alloy | - | 6 | 9.4 | 17 | M3 | - | Internal thread | 0.006 | 2.3 | - | - | 15 | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4886886 | - | ||
฿ 1,315.44 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 10 | -10~60 | 0.15~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 6 | 9.4 | 17 | M3 | - | Internal thread | 0.006 | 2.4 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 5173733 | 15 | ||
฿ 1,197.39 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 5 | -10~60 | 0.1~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 10 | 30.2 | 47 | M3 | - | External thread | 0.012 | 4.1 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8080589 | 17 | ||
฿ 1,331.25 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 5 | -10~60 | 0.1~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 10 | 30.2 | 47 | M3 | - | External thread | 0.012 | 4.5 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8080587 | 17 | ||
฿ 1,197.39 | COMPACT CYL. | 1 Piece(s) | 30 Day(s) | - | Double Acting | 5 | -10~60 | 0.1~0.8 | - | NBR TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | Wrought aluminum alloy | - | 10 | 30.2 | 47 | M3 | - | Internal thread | 0.012 | 4.1 | - | - | 17 | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4887523 | - | ||
฿ 1,331.25 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 5 | -10~60 | 0.1~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 10 | 30.2 | 47 | M3 | - | Internal thread | 0.012 | 4.5 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 5177082 | 17 | ||
฿ 1,207.99 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 10 | -10~60 | 0.1~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 10 | 30.2 | 47 | M3 | - | External thread | 0.012 | 5.3 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8080588 | 19 | ||
฿ 1,341.20 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 10 | -10~60 | 0.1~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 10 | 30.2 | 47 | M3 | - | External thread | 0.012 | 5.7 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8080590 | 19 | ||
฿ 1,207.99 | COMPACT CYL. | 1 Piece(s) | 30 Day(s) | - | Double Acting | 10 | -10~60 | 0.1~0.8 | - | NBR TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | Wrought aluminum alloy | - | 10 | 30.2 | 47 | M3 | - | Internal thread | 0.012 | 5.3 | - | - | 19 | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4887524 | - | ||
฿ 1,341.20 | COMPACT CYLINDER ADN SERIES | 1 Piece(s) | 30 Day(s) | 10 | Double Acting | 10 | -10~60 | 0.1~0.8 | Wrought aluminum alloy, Anodized | NBR, TPE-U(PU) | Wrought aluminum alloy | High-alloy stainless steel | - | - | 10 | 30.2 | 47 | M3 | - | Internal thread | 0.012 | 5.7 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 5177085 | 19 |
Loading...
How can we improve?
How can we improve?