Dual piston cylinder, DPZ Series

Brand :
FESTO
Caution
Product Description
[Features]
• High load-bearing actuator with ball guidance due to large piston rod spacings
• With fixed cushioning
• Twin pistons provide twice the force in half the space
• Plain or ball bearing guide
• Precision stroke adjustment in the end position
Dual piston cylinder, DPZ Series

Features
Specifications
| Piston Ø | 10 | 16 | 20 | 25 | 32 | |
|---|---|---|---|---|---|---|
| Pneumatic connection | M5 | M5 | M5 | M5 | G1/8 | |
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:4:4] | |||||
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | |||||
| Operating pressure [bar] | 2.5 to 10 | 1 to 10 | ||||
| Constructional design | Parallel piston rods with yoke | |||||
| Through parallel piston rods with yoke | ||||||
| Cushioning | Flexible cushioning rings/plates at both ends | |||||
| Position sensing | For proximity sensing | |||||
| Type of mounting | Via through-holes | |||||
| With female thread | ||||||
| With mounting plate | ||||||
| Mounting position | Any | |||||
| Protection against torsion/guide | Parallel piston rods/with plain-bearing guide or ball bearing guide | |||||
Ambient conditions
| Variant | Plain-bearing guide GF | Recirculating ball bearing guide KF | ||||
|---|---|---|---|---|---|---|
| Ambient temperature [℃] | -20 to +80 | |||||
| Corrosion resistance class CRC | 2 | - | ||||