Round Cylinder, DSNU Series

Brand :
FESTO
Caution
- SO cylinder DSNU-16-50-PPV-Ahas no M6 nut based on the drawing.
Product Description
Pneumatic piston rod cylinders consist of pistons in enclosures that generate linear motion. Their compact size and low weight range allow for shorter strokes than standard cylinders which make them suitable for positioning, clamping and ejecting smaller components.
Round Cylinder, DSNU Series

DSNU-8…25 do not have nut

DSNU-32…63 have nut

Features
Specifications
| Piston diameter | 8 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Conforms to standard | ISO 6432 | - | |||||||||
| Pneumatic connection | M5 | M5 | M5 | M5 | G1/8 | G1/8 | G1/8 | G1/4 | G1/4 | G3/8 | |
| Piston rod thread | M4 | M4 | M6 | M6 | M8 | M10x1.25 | M10x1.25 | M12x1.25 | M16x1.5 | M16x1.5 | |
| Stroke [mm] | 1 to 100 | 1 to 200 | 1 to 320 | 1 to 500 | |||||||
| Design | Piston/piston rod/cylinder barrel | ||||||||||
| Cushioning | |||||||||||
| DSNU-...-P | Elastic cushioning rings/pads at both ends | ||||||||||
| DSNU-...-PPV | - | Cushioning, adjustable at both ends | |||||||||
| DSNU-...-PPS | - | Cushioning, self-adjusting at both ends | |||||||||
| Cushioning length | |||||||||||
| DSNU-...-PPV [mm] | - | 9 | 12 | 15 | 17 | 14 | 18 | 20 | 21 | ||
| DSNU-...-PPS [mm] | - | 12 | 15 | 17 | 14 | 18 | 20 | 21 | |||
| Position sensing | Via proximity switch | ||||||||||
| Type of mounting | Direct mounting (variant MH only) | ||||||||||
| Via accessories | |||||||||||
| Mounting position | Any | ||||||||||
Operating and environmental conditions
| Piston Ø | 8 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Operating medium | Compressed air to ISO 8573-1:2010 [7:4:4] | ||||||||||
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | ||||||||||
| Operating pressure [bar] | |||||||||||
| DSNU-... | 1.5 to 10 | 1 to 10 | |||||||||
| DSNU-...-S10 | - | 1.5 to 10 | 1 to 10 | 0.5 to 10 | 0.4 to 10 | ||||||
| DSNU-...-S11 | - | 0.45 to 10 | 0.3 to 10 | 0.2 to 10 | |||||||
| DSNU-...-A6 | - | 2 to 10 | |||||||||
| Ambient temperature [°C] | |||||||||||
| DSNU-... | -20 to +80 | ||||||||||
| DSNU-...-S6 | 0 to +120 | ||||||||||
| DSNU-...-S10 | +5 to +80 | ||||||||||
| DSNU-...-S11 | +5 to +80 | ||||||||||
| DSNU-...-R3 | -20 to +80 | ||||||||||
| DSNU-...-S6-A6 | - | 0 to +120 | |||||||||
| Corrosion resistance class CRC | |||||||||||
| DSNU-... | 2 | ||||||||||
| DSNU-...-R3 | 3 | ||||||||||