Round Cylinder, EG Series

Brand :
FESTO
Caution
Product Description
Pneumatic cylinders in miniature design
[Features]
· The slim design makes these cylinders especially suitable for compact assemblies, e.g. in testing systems for keyboards or mobile phones
· Single-acting
· Low mass: 2 to 24 g
· Ready for installation
· Corrosion-resistant
· Barbed fitting for standard I.D. plastic tubing
Round cylinder, EG Series

Specifications
| Technical data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Piston diameter | 2.5 | 4 | 6 | ||||||||
| Stroke [mm] | 5 | 10 | 5 | 10 | 15 | 20 | 5 | 10 | 15 | 20 | 25 |
| Design | Piston | ||||||||||
| Cylinder barrel | |||||||||||
| Piston rod at one end | |||||||||||
| Mode of operation | Single-acting, pushing | ||||||||||
| Pneumatic connection | PK-2 | PK-3 | |||||||||
| Type of mounting | With lock nut | ||||||||||
| Piston rod thread | Ø 1 | M2 | M3 | ||||||||
| Cushioning | No cushioning | At one end, non-adjustable | |||||||||
| Position sensing | Without | ||||||||||
| Mounting position | Any | ||||||||||
| Product weight [g] | 2 | 2 | 4 | 5 | 5 | 6 | 19 | 20 | 20 | 23 | 24 |
| Operating and environmental conditions | |||||||||||
| Piston diameter | 2.5 | 4 | 6 | ||||||||
| Operating pressure [bar] | 3.5 to 7 | 3 to 7 | |||||||||
| Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | ||||||||||
| Ambient temperature [℃] | 5 to 60 | ||||||||||
| Corrosion resistance CRC | 2 | ||||||||||