Slimline cylinder, DZH Series

Brand :
FESTO
Caution
Product Description
[Features]
·Cushioning:Pneumatic cushioning, adjustable at both ends
·Mounting position:optional
·Mode of operation:Double-acting
·Design:Piston Piston rod
·Position detection:Via proximity switch
Slimline cylinder, DZH Series
Features
Specifications
| Piston Ø | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
|---|---|---|---|---|---|---|---|---|
| Pneumatic connection | M5 | G1/8 | G1/8 | G1/8 | G1/4 | G1/4 | G3/8 | |
| End of piston rod Male thread | M6 | M8 | M10x1.25 | M10x1.25 | M12x1.25 | M16x1.5 | M16x1.5 | |
| Constructional design | Piston, piston rod | |||||||
| Protection against torsion/guide | Oval piston | |||||||
| Stroke [mm] | 1 to 200 | 1 to 320 | 1 to 500 | 1 to 1000 | ||||
| Cushioning | Pneumatic cushioning adjustable at both ends | |||||||
| Cushioning length [mm] | 14 | 17 | 17 | 19 | 21 | 23 | 23 | |
| Position sensing | For proximity sensing | |||||||
| Type of mounting | With female thread | |||||||
| With accessories | ||||||||
| Mounting position | Any | |||||||
Operating pressure [bar]
| Piston Ø | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
|---|---|---|---|---|---|---|---|---|
| Operating pressure [bar] | 1.0 to 10 | 0.6 to 10 | ||||||
Ambient conditions
| Flat cylinder | DZH-... | DZH-...-S6 | ||||||
|---|---|---|---|---|---|---|---|---|
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:4:4] | |||||||
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | |||||||
| Ambient temperature [℃] | -20 to +80 | 0 to +120 | ||||||
| Corrosion resistance class CRC | 2 | 2 | ||||||