Linear actuator, ESBF Series

Caution
Product Description
The electric cylinder ESBF is a mechanical linear drive unit with piston rod. The drive component consists of an electrically actuated spindle that converts the rotary motion of the motor into linear motion of the piston rod. The electric cylinder is based on the ISO 15552 standard. The mechanical interfaces are largely compatible with the standards-based cylinder DSBF. The lead screws have lifetime lubrication and are thus maintenance-free.
Linear actuator, ESBF Series

Features
Specifications
| Size | 32 | 40 | 50 | 63 | 80 | 100 | |
|---|---|---|---|---|---|---|---|
| Based on standard | ISO 15552 | ||||||
| Design | Electric cylinder with ball screw drive or lead screw | Electric cylinder with ball screw drive | |||||
| Piston rod thread | |||||||
| Male thread | M10x1.25 | M12x1.25 | M16x1.5 | M16x1.5 | M20x1.5 | M20x1.5 | |
| Female thread | M6 | M8 | M10 | M10 | M12 | M12 | |
| Working stroke [mm] | 30 to 800 | 30 to 800 | 30 to 1000 | 30 to 1200 | 30 to 1500 | 30 to 1500 | |
| Protection against rotation/guide | Piston rod protected against rotation, with plain-bearing guide | ||||||
| Duty cycle [%] | 100 | ||||||
| Position sensing | Via proximity switch | ||||||
| Type of mounting | With female thread/accessories | ||||||
| Mounting position | Any | ||||||