1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini slider, DGSL Series (Part Number)

Mini slider, DGSL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,544.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Mini slider, DGSL Series

Mini slider, DGSL Series

Features

Mini slider, DGSL Series

Specifications

Clamping unit

Size681012162025
Function-  Mechanical clamping
-  For fixing the slide in any position
-  Frictional locking
Clamping type with 
operating direction
At both ends
Clamping via spring force, released via compressed air
Pneumatic connectionM5
Mounting positionAny
Static holding force [N]8080180180350350600
Product weight [g]10101515505050
Operating mediumCompressed air to ISO 85731:2010 [7:4:4]
Note on operating/pilot mediumLubricated operation possible 
(in which case lubricated operation will always be required)
Min. release pressure [bar]3
Max. operating pressure [bar]≤ 10

End-position Locking

Size681012162025
Function-  Mechanical locking when the end position is reached
-  For fixing the slide in the unpressurised, retracted state
-  Positive locking
Clamping type with 
operating direction
At both ends
Clamping via spring force, unlocked via compressed air
Pneumatic connectionM5
Mounting positionAny
Static holding force [N]6060160160250380640
Product weight [g]13132626646465
Operating mediumCompressed air to ISO 85731:2010 [7:4:4]
Note on operating/pilot mediumLubricated operation possible 
(in which case lubricated operation will always be required)
Operating pressure [bar]3 to 8
Part Number
DGSL-6-30-P1A
DGSL-8-30-Y3A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdjustable end-position range/front length
(mm)
Adjustable end-position range/rear length
(mm)
Piston diameter
(mm)
Max. speed
(m/s)
Impact energy in the end positions
(J)
Cushioning length
(mm)
Max. force Fy
(N)
Max. force Fz
(N)
Max. torque Mx
(Nm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Moving mass
(g)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Manufacturer part # Weight
(g)

฿ 26,544.23

MINI SLIDE 1 Piece(s) 30 Day(s) 30.51580.50.022.86316318233083----

฿ 31,475.64

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 30 Day(s) 3114100.80.5685085094047121060543938299

Loading...

  1. 1
 

Basic Information

Stroke(mm) 30 Pneumatic connection M3 Guide Ball bearing cage guide
Repetition accuracy(mm) ±0.01 Max. torque My(Nm) 5.5 Max. torque Mz(Nm) 5.5
Housing material Wrought aluminum alloy Cover material Wrought aluminum alloy Seals material HNBR
Piston rod material High-alloy stainless steel Min. Operating pressure(bar) 1.5 Max. Operating pressure(bar) 8
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 0 - No corrosion stress