(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Proximity sensor, SIEN Series
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Flush / Non Flush
● Rated Operating Distance (mm.) : 0.8 and 1.5
● Electrical output : NPN or PNP
● Thread Size: M5x0.5 and M8x1
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2.5
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Size | 4 mm | M5 | 6.5 mm | M8 | M12 | M18 | M30 | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Conforms to | EN 60947-5-2 | ||||||||||||||||
Certification | cULus listed (OL) | ||||||||||||||||
RCM trademark | |||||||||||||||||
CE mark (see declaration of conformity) | To EU EMC Directive | ||||||||||||||||
Note on materials | Free of copper and PTFE | ||||||||||||||||
RoHS-compliant | |||||||||||||||||
- | Contains PWIS (paint-wetting impairment substances) | ||||||||||||||||
Size | 4 mm | M5 | 6.5 mm | M8 | M12 | M18 | M30 | ||||||||||
Ambient temperature [℃] | -25 to +70 |
Output, general | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Mounting type | Flush | Non-flush | |||||||||||||||
Size | 4 mm | M5 | 6.5 mm | M8 | M12 | M18 | M30 | M8 | M12 | M18 | M30 | ||||||
Repetition accuracy [mm] | 0.04 | 0.04 | 0.07 | 0.07 | 0.1 | 0.25 | 0.5 | 0.12 | 0.2 | 0.4 | 0.75 |
Switching output | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Mounting type | Flush | Non-flush | |||||||||||||||
Size | 4 mm | M5 | 6.5 mm | M8 | M12 | M18 | M30 | M8 | M12 | M18 | M30 | ||||||
Switching output | PNP | PNP | |||||||||||||||
NPN | NPN | ||||||||||||||||
Switching element function | N/O contact | N/O contact | |||||||||||||||
N/C contact | N/C contact | ||||||||||||||||
Rated operating distance [mm] | 0.8 | 0.8 | 1.5 | 1.5 | 2 | 5 | 10 | 2.5 | 4 | 8 | 15 | ||||||
Assured switching distance [mm] | 0.64 | 0.64 | 1.21 | 1.21 | 1.62 | 4.05 | 8.1 | 2.03 | 3.24 | 6.48 | 12.15 |
Reduction factors | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Aluminium | 0.4 | 0.4 | 0.25 | 0.25 | 0.4 | 0.4 | 0.45 | 0.25 | 0.5 | 0.5 | 0.5 | ||||||
Stainless steel St 18/8 | 0.7 | 0.7 | 0.7 | 0.7 | 0.6 | 0.8 | 0.8 | 0.7 | 0.9 | 0.8 | 0.85 | ||||||
Copper | 0.3 | 0.3 | 0.2 | 0.2 | 0.3 | 0.4 | 0.4 | 0.2 | 0.5 | 0.4 | 0.43 | ||||||
Brass | 0.4 | 0.4 | 0.35 | 0.35 | 0.5 | 0.5 | 0.55 | 0.35 | 0.6 | 0.5 | 0.53 | ||||||
Steel St 37 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | ||||||
Hysteresis [mm] | - | - | ≤ 0.07 | ≤ 0.07 | ≤ 0.18 | ≤ 0.55 | ≤ 1.1 | ≤ 0.12 | ≤ 0.36 | ≤ 0.88 | ≤ 1.65 | ||||||
Max. switching frequency [Hz] | 3,000 | 3,000 | 5,000 | 5,000 | 3,000 | 2,000 | 1,200 | 3,000 | 2,000 | 2,000 | 700 | ||||||
Max. output current [mA] | 200 | ||||||||||||||||
Voltage drop [V] | 0 to 2 |
Part Number |
---|
SIEN-M5B-NS-K-L |
SIEN-M5B-NS-S-L |
SIEN-M5B-PS-K-L |
SIEN-M5B-PS-S-L |
SIEN-M8B-NS-K-L |
SIEN-M8B-NS-S-L |
SIEN-M8B-PS-K-L |
SIEN-M8B-PS-S-L |
SIEN-M30B-PS-K-L |
SIEN-M30B-PS-S-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Housing material | Degree of protection | Type of mounting | Cable length (m) | Material of cable sheath | Max. switching frequency (Hz) | Size | Rated operating distance (mm) | Electrical output | Tightening torque (Nm) | Switching output | Electrical connection | Repetition accuracy (mm) | Corrosion resistance class (CRC) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,757.21 | SENSORS | 1 Piece(s) | 7 Day(s) | PA, High-alloy stainless steel | IP67 | - | 2.5 | TPE-U(PUR) | 5000 | M5x0.5 | 0.8 | NPN | - | NPN | 3-wire, Cable | - | 4 - Particularly high corrosion stress | 33.6 | 150368 | ||
฿ 3,757.21 | SOLENOID VALVES | 1 Piece(s) | 7 Day(s) | PA, High-alloy stainless steel | IP67 | - | - | - | 5000 | M5x0.5 | 0.8 | NPN | - | NPN | 3-pin, M8x1, Plug | - | 4 - Particularly high corrosion stress | 4.3 | 150369 | ||
฿ 3,607.54 | PNEUMATIC PIPE FITTINGS | 1 Piece(s) | 8 Day(s) | PA, High-alloy stainless steel | IP67 | - | 2.5 | TPE-U(PUR) | 5000 | M5x0.5 | 0.8 | PNP | - | PNP | 3-wire, Cable | - | 4 - Particularly high corrosion stress | 33.6 | 150370 | ||
฿ 3,607.54 | SENSORS | 1 Piece(s) | 8 Day(s) | PA, High-alloy stainless steel | IP67 | - | - | - | 5000 | M5x0.5 | 0.8 | PNP | - | PNP | 3-pin, M8x1, Plug | - | 4 - Particularly high corrosion stress | 4.3 | 150371 | ||
฿ 3,453.35 | SENSORS | 1 Piece(s) | 7 Day(s) | PA, High-alloy stainless steel | IP65, IP67 | With lock nut | 2.5 | TPE-U(PUR) | 5000 | M8x1 | 1.5 | NPN | - | NPN | Cable | - | 2 - Moderate corrosion stress | 53 | 150384 | ||
฿ 3,453.35 | SENSORS | 1 Piece(s) | 7 Day(s) | Brass, PA, High-alloy stainless steel, Chrome-plated | IP65, IP67 | With lock nut | - | - | 5000 | M8x1 | 1.5 | NPN | - | NPN | 3-pin, M8x1, Plug | - | 2 - Moderate corrosion stress | 18 | 150385 | ||
฿ 3,294.91 | SENSORS | 1 Piece(s) | 8 Day(s) | PA, High-alloy stainless steel | IP65, IP67 | With lock nut | 2.5 | TPE-U(PUR) | 5000 | M8x1 | 1.5 | PNP | - | PNP | Cable | - | 2 - Moderate corrosion stress | 53 | 150386 | ||
฿ 3,294.91 | SENSORS | 1 Piece(s) | 8 Day(s) | Brass, PA, High-alloy stainless steel, Chrome-plated | IP65, IP67 | With lock nut | - | - | 5000 | M8x1 | 1.5 | PNP | - | PNP | 3-pin, M8x1, Plug | - | 2 - Moderate corrosion stress | 18 | 150387 | ||
฿ 3,453.35 | SENSORS | 1 Piece(s) | 8 Day(s) | Brass, PBTP, Chrome-plated | IP67 | With lock nut | 2.5 | TPE-U(PUR) | 1200 | M30x1.5 | 10 | PNP | 40 | PNP | 3-wire, Cable | 0.5 | - | 155 | 150434 | ||
฿ 3,453.35 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | Brass, PA, PBTP, Chrome-plated | IP67 | With lock nut | - | - | 1200 | M30x1.5 | 10 | PNP | 40 | PNP | 3-pin, M12x1, Plug | 0.5 | - | 100 | 150435 |
Loading...
DC operating voltage range(V) | 10-30 | Max. output current(mA) | 200 | Mounting type | Flush |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | 70 |
How can we improve?
How can we improve?