(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electrical connection 1 | |||
---|---|---|---|
Function | Field device side | ||
Connection type | Socket | ||
Cable outlet | Angled | ||
Design | Rectangular | ||
Connection technology | Plug pattern ZC, metric screw | ||
Number of pins/wires | 2 | ||
Assigned pins/wires | 2 | ||
Type of mounting | On solenoid valve with M2 centring screw | ||
Electrical connection 2 | |||
Function | Controller side | ||
Connection type | Cable | Plug | Plug |
Cable outlet | - | Straight | Angled |
Design | - | Round | Rectangular |
Connection technology | Open end | M8x1, A-coded to EN 61076-2-104 | Plug pattern ZB, self-tapping screw |
Number of pins/wires | 2 | 3 | 2 |
Assigned pins/wires | 2 | 2 | 2 |
Type of mounting | - | - | On solenoid valve via self-tapping screw |
Part Number |
---|
NEBV-Z4WA2L-P-E-10-N-LE2-S1 |
NEBV-Z4WA2L-R-E-2.5-N-LE2-S1 |
NEBV-Z4WA2L-R-E-5-N-LE2-S1 |
NEBV-Z4WA2L-R-E-10-N-LE2-S1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,463.61 | CONNECT CABLE | 1 Piece(s) | 4 Day(s) | ||
฿ 1,017.19 | CONNECT. CABLE | 1 Piece(s) | 5 Day(s) | ||
฿ 1,190.03 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 5 Day(s) | ||
฿ 1,455.83 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 4 Day(s) |
Loading...
How can we improve?
How can we improve?