(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Connecting cable for connecting inputs/outputs
• Pre-assembled at one end, pre-assembled at both ends
• Cable lengths 0.1 to 30 m
• 3 wires
• M8x1 socket, 3-pin
Type | NEBU | SIM | |
---|---|---|---|
Conforms to standard | Code -K-, code -E- | EN 61076-2-104 | - |
EN 61076-2-101 | - | ||
Wire colours and connection numbers to EN 60947-5-2 | - | ||
Code -R- | Wire colours and connection numbers to EN 60947-5-2 | - | |
- | EN 61076-2-104 | ||
- | EN 61984 | ||
Based on standard | Code -R- | EN 61076-2-104 | - |
Cable designation | With 2x inscription label holders | - | |
Degree of protection | IP65, IP68, IP69K | IP65, IP68 | |
Note on degree of protection | In assembled state | - |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable length (m) | Cable diameter (mm) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|
฿ 882.63 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 1,062.48 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 1,763.74 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 1,763.74 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 1,637.60 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 1,964.64 | CONNECT. CABLE | 1 Piece(s) | 31 Day(s) | - | - | - | ||
฿ 2,653.99 | PUSH-IN FITTING | 1 Piece(s) | 31 Day(s) | - | - | - | ||
฿ 1,637.60 | CONNECT. CABLE | 1 Piece(s) | 8 Day(s) | - | - | - | ||
฿ 1,964.64 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 2,653.99 | PUSH-IN FITTING | 1 Piece(s) | 31 Day(s) | - | - | - | ||
฿ 1,657.93 | CONNECT. CABLE | 1 Piece(s) | 7 Day(s) | 2.5 | 3.8 | 159420 | ||
฿ 2,035.18 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | 5 | 4.5 | 159421 | ||
฿ 2,769.98 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | 10 | 3.8 | 192964 | ||
฿ 2,478.80 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 2,197.81 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 1,657.93 | CONNECT. CABLE | 1 Piece(s) | 8 Day(s) | - | - | - | ||
฿ 2,769.98 | PUSH-IN FITTING | 1 Piece(s) | 31 Day(s) | - | - | - | ||
฿ 1,366.75 | CONNECT. CABLE | 1 Piece(s) | 8 Day(s) | - | - | - | ||
฿ 1,366.75 | CONNECT. CABLE | 1 Piece(s) | 31 Day(s) | - | - | - | ||
฿ 1,914.40 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 2,430.99 | CONNECT. CABLE | 1 Piece(s) | 31 Day(s) | - | - | - | ||
฿ 1,914.40 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - | ||
฿ 1,652.54 | CONNECT. CABLE | 1 Piece(s) | 8 Day(s) | - | - | - | ||
฿ 1,940.11 | CONNECT. CABLE | 1 Piece(s) | 30 Day(s) | - | - | - |
Loading...
Housing material | TPE-U(PU) | Material of cable sheath | TPE-U(PU) | Insulating sheath material | PP |
---|---|---|---|---|---|
Material of union nut | Brass, nickel-plated | Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | 80 |
Degree of protection | IP68, IP65 | Contamination level | 3 | DC operating voltage range(V) | 0-60 |
Operating voltage range AC(V) | 0-60 | Current rating at 40°C(A) | 4 | Surge resistance(kV) | 1.5 |
Cable design(mm²) | 3 x 0.25 | Nominal conductor cross section(mm²) | 0.25 | Color cable sheath | Gray |
Housing colour | Black | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
How can we improve?
How can we improve?