1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sensor Box, SRBG Series

Sensor Box, SRBG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,744.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
SRBG-C1-N-1-P-C2-C2
SRBG-C1-N-1-P-M12
SRBG-C1-N-1-ZU-M12
SRBG-C1-N-20N-ZC-M12-EX5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching output Switching element function Max. switching frequency
(Hz)
Max. output current DC
(mA)
Voltage drop
(V)
Short-circuit protection Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature DC operating voltage range
(V)
Manufacturer part number Weight
(g)

฿ 6,779.54

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 31 Day(s) PNPN/O contact500100≤ 3Pulsed70-2570-3568165170

฿ 5,744.64

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 31 Day(s) PNPN/O contact500100≤ 3Pulsed70-2570-356805570

฿ 6,369.38

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 31 Day(s) Non-contact, 2-wireN/O contact500100≤ 6-70-25706-60356805670

฿ 5,828.16

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 31 Day(s) NAMURN/C contact30003-yes100-401008.2356805770

Loading...

  1. 1

Basic Information

Housing material PBT Material of screws High-alloy stainless steel Min. Ambient temperature(°C) -25
Degree of protection IP67 Contamination level 3