1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cover, AK Series

CYLINDERS/ROTARY ACTUATORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cover, AK Series
  • Cover, AK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 401.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
AK-8KL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 401.41

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Degree of protection IP65, IP67 Width(mm) 38 Height(mm) 34
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 538219 Weight(g) 40

Please check the type/dimensions/specifications of the part AK-8KL in the Cover, AK Series series.