(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
H-rail mounting.
[Features]
·LABS (PWIS) conformity:VDMA24364-B2-L
Part Number |
---|
CAFM-X4-H |
VAME-P1-T |
VAME-P7-T |
VAME-T-M4 |
VAME-T-M4-F1A |
VAME-T-M5 |
VAME-T-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Housing material | Mounting material | Corrosion resistance class (CRC) | LABS (PWIS) conformity | Note on materials | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 835.04 | SEALING RING | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | - | ||
฿ 1,943.51 | SEALING RING | 1 Piece(s) | 31 Day(s) | - | Wrought aluminum alloy, Steel | 1 - Low corrosion stress | VDMA24364-B1/B2-L | - | 542255 | 150 g | ||
฿ 867.88 | SEALING RING | 1 Piece(s) | 31 Day(s) | - | Steel | 2 - Moderate corrosion stress | VDMA24364-B2-L | RoHS-compliant | 4054652 | - | ||
฿ 291.99 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | Steel | - | 2 - Moderate corrosion stress | - | - | 569998 | - | ||
฿ 291.99 | SEALING RING | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | - | ||
฿ 512.28 | SEALING RING | 1 Piece(s) | 31 Day(s) | - | Steel | 1 - Low corrosion stress | VDMA24364-B2-L | RoHS-compliant | 2636436 | 4.7 g | ||
฿ 297.79 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 31 Day(s) | - | Steel | 1 - Low corrosion stress | VDMA24364-B2-L | RoHS-compliant | 3488412 | 4.7 g |
Loading...
How can we improve?
How can we improve?