Mounting bracket, DARQ Series

Brand :
FESTO

Caution

    Product Description

    Mounting Brackets - DARQ Series are Actuator Mounting Brackets.
    [Features]
    · Housing material: High-alloy stainless steel
    · Material of screws: High-alloy stainless steel/High-alloy steel

    Mounting bracket, DARQ Series

    Mounting bracket, DARQ Series

    - Mounting bridge for mounting on standard actuators as per VDI/VDE 3845
    - Mounting screws included in the scope of delivery
    - Material: High-alloy stainless steel
    - Contains paint-wetting impairment substances, RoHS compliant

    Dimension

    Manufacturer
    No
    Product codeB1B3D1 ØD2 ØD3 ØD4 ØH1H2H3L1L2L3W1CRCWeight [g]
    2197135DARQ-K-P-A1-F05-20-R1653050354.55.4455311081.678.445°2350
    2197136DARQ-K-P-A1-F05-30-R155380
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DARQ-B-F04-F03-R13 | Mounting bracket, DARQ Series | FESTO | MISUMI Thailand