(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MS6 Series-Mounting Bracket
[Features]
· Temperature of medium [℃]: -10... +60.
[Materials]
· Bracket: Steel.
Manufacturer No. | Type | B1 | B2 | B3 | B4 | L1 | L2 | L3 | Weight [g] |
---|---|---|---|---|---|---|---|---|---|
526075 | MS6-WR | 70 | 42 | 8.2 | 40 | 67 | 57 | 7.1 | 90 |
Manufacturer No. | Type | B1 | B2 | B3 | B4 | B5 | L1 | L2 | L3 | L4 | Weight [g] |
---|---|---|---|---|---|---|---|---|---|---|---|
532195 | MS6-WP | 79 | 62 | 4.5 | 54.1 | 115 | 158 | 71 | 6.6 | 71 | 76 |
Manufacturer No | Product code | B1 | B2 | B3 | B4 | L1 | L2 | L3 | L4 | Weight [g] |
---|---|---|---|---|---|---|---|---|---|---|
532196 | MS6-WB | 79.4 | 61.9 | 4.5 | 55 | 157.6 | 71 | 6.6 | 71 | 121 |
Manufacturer No | Product code | B1 | B2 | B3 | B4 | B5 | L1 | L2 | L3 | L4 | Weight [g] |
---|---|---|---|---|---|---|---|---|---|---|---|
526074 | MS6-WPB | 79 | 62 | 4.5 | 90.5 | 115 | 158 | 71 | 6.6 | 71 | 115 |
Manufacturer No | Product code | B1 | B2 | B3 | B4 | B5 | L1 | L2 | L3 | L4 | Clearance | Weight [g] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
526073 | MS6-WPM-D | 99 | 69 | 18 | 54 | 129 | 99 | 41 | 7 | 41 | 69 | 144 |
Part Number |
---|
MS6-WRS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bracket material | Material of screws | Seals material | LABS (PWIS) conformity | Note on materials | Module connector material | Nut material | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 363.93 | HEX NUT | 1 Piece(s) | 8 Day(s) | - | - | - | VDMA24364-B1/B2-L | RoHS-compliant | - | Wrought aluminum alloy | 20.9 | - |
Loading...
Size | 6 | Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 |
---|---|---|---|---|---|
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Please check the type/dimensions/specifications of the part MS6-WRS in the Mounting Bracket, MS6 Series series.
Part Number |
---|
MS6-WB |
MS6-WP |
MS6-WP-EX |
MS6-WPB |
MS6-WPG |
MS6-WPM-2D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Bracket material | Material of screws | Seals material | LABS (PWIS) conformity | Note on materials | Module connector material | Nut material | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 730.71 | 1 Piece(s) | 8 Day(s) | Steel | Steel | - | - | - | - | - | 121 | 532196 | ||
฿ 757.92 | 1 Piece(s) | 7 Day(s) | Die-cast aluminum | Steel | NBR | - | - | - | - | 76 | 532195 | ||
฿ 828.77 | 1 Piece(s) | 31 Day(s) | Die-cast aluminum | Steel | NBR | VDMA24364-B1/B2-L | RoHS-compliant | POM Steel | - | 76 | - | ||
฿ 786.83 | 1 Piece(s) | 8 Day(s) | Die-cast aluminum | Steel | NBR | - | - | - | - | 115 | 526074 | ||
฿ 3,128.64 | 1 Piece(s) | 31 Day(s) | Die-cast aluminum | Steel | NBR | VDMA24364-B1/B2-L | RoHS-compliant | POM Steel | - | 245 | - | ||
฿ 1,730.93 | 1 Piece(s) | 31 Day(s) | Die-cast aluminum | Steel | NBR | VDMA24364-B1/B2-L | RoHS-compliant | Die-cast aluminum | - | 154 | - |
How can we improve?
How can we improve?