1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elbow piece, NAVW Series

CYLINDERS/ROTARY ACTUATORS

Elbow piece, NAVW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,321.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Manifold sub-base with 90° connections
[Features]
·Connections on the side and underneath
[Materials]
·Die-cast aluminium

Elbow piece, NAVW Series

Elbow piece, NAVW Series
Connections at the side and underneath
Material: die-cast aluminium

Specifications

Manufacturer no.Product codePneumatic connectionWeight
[g]
1, 2, 412, 14
152789NAVW-1/4-1-ISOG1/4G1/8320
152790NAVW-3/8-2-ISOG3/8G1/8550
152791NAVW-1/2-3-ISOG1/2G1/81020
Part Number
NAVW-1/4-1-ISO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,321.18

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1
 

Basic Information

Material of sub-base Die-cast aluminum Pilot air port 12/14 G1/8 Pneumatic connection 2 G1/4
Pneumatic connection 4 G1/4 Pneumatic connection 1 G1/4 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Weight(g) 320 Manufacturer part # 152789

Please check the type/dimensions/specifications of the part NAVW-1/4-1-ISO in the Elbow piece, NAVW Series series.