Swivel flange, DAMT Series

Brand :
FESTO

Caution

    Product Description

    Trunnion flange kit DAMT.
    [Features]
    ·The kit can be attached at any position along the profile barrel of the cylinder
    [Materials]
    ·Galvanise steel

    Swivel flange, DAMT Series

    Swivel flange, DAMT Series

    Specifications and dimensions

    Swivel flange, DAMT Series
     
    Manufacturer
    no.
    Product codeFor diameter
    [mm]
    B1C2C3TD Ø
    e9
    TLTMUWXG
    min.
    XJ
    max.
    XVMax. tightening
    torque [Nm]
    CRCWeight
    [g]
    2213233DAMT-V1-32-A323071861212506569±1.476±1.473±1.44+11213
    2214899DAMT-V1-40-A4032871051616637577.7±1.484.9±1.481.2±1.48+11388
    2214909DAMT-V1-50-A5034991171616759585.6±1.491.8±1.488.6±1.48+21608
    2214971DAMT-V1-63-A634111613620209010596.9±1.896.1±1.896.4±1.818+21911
    163529DAMT-V1-80-A80441361562020110130110.4±1.8108.6±1.8109.4±1.828+211494
    163530DAMT-V1-100-A100481641892525132145121.3±1.8115.5±1.8118.3±1.828+212095
    1812524DAMT-V8-125-A125501922172525160177134.7±1.8155.3±1.8145±1.840+213548
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat