Pressure accumulator, CRVZS Series

Caution
Product Description
Compressed air accumulator to AD 2000 made of high-alloy stainless steel up to 20 l volume.
[Features]
·Corrosion-resistant
·Compensation of pressure fluctuations and as accumulators in the event of sudden air consumption
·Provision of large volumes of compressed air for supplying fast pulsing actuators
·With port for condensate drain in some cases
·Operating medium compressed air, vacuum
Pressure accumulator, CRVZS Series

Features

-The reservoirs can be used to compensate pressure fluctuations, and act as accumulators in the event of sudden air consumption
-They can also be used to provide large quantities of compressed air for supplying fast pulsing drives
-Time delays for pressure build-up can be achieved in combination with flow control valves
Specifications
| Type | CRVZS-0.1 | CRVZS-0.4 | CRVZS-0.75 | CRVZS-2 | CRVZS-5 | CRVZS-10 | CRVZS-20 |
|---|---|---|---|---|---|---|---|
| Pneumatic connection | G1/8 | G1/4 | G1/2 | G1 | |||
| Condensate drain connection | - | G3/8 | |||||
| Type of mounting | Retaining clips | Via through-holes | |||||
| Installation position | Any | Condensate drain downwards | |||||
| Volume [l] | 0.1 ±20% | 0.4 ±20% | 0.75 ±20% | 2 ±10% | 5 ±10% | 10 ±10% | 20 ±10% |
| Weight [g] | 226 | 543 | 736 | 1,681 | 3,581 | 6,459 | 10,208 |
Operating and environmental conditions
| Type | CRVZS-0.1 | CRVZS-0.4 | CRVZS-0.75 | CRVZS-2 | CRVZS-5 | CRVZS-10 | CRVZS-20 |
|---|---|---|---|---|---|---|---|
| Operating pressure [bar] | -0.95...+16 | ||||||
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [-:-:-] | ||||||
| Nitrogen | |||||||
| Ambient temperature [°C] | -10...+100 (observe operating range of tubing and pipe) | ||||||
| Temperature of medium [°C] | -10...+100 (observe operating range of tubing and pipe) | ||||||
| Corrosion resistance class CRC | 3 | ||||||
| Conforms to standard | AD 2000 | ||||||
| CE symbol (see declaration of conformity) | - | In accordance with EU Pressure Equipment Directive | |||||
| Food-safe | See supplementary material information | ||||||
| Approval | German Technical Control Board (TUV) | ||||||
| CRN | |||||||
| Certificate issuing department | TSSACRN0H17477.5C | CRN0H15669.5C | |||||