(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic connection | G1/8 | G1/4 | G1/2 | G3/4 |
---|---|---|---|---|
Valve function | 3/2-way, single solenoid | |||
Design | Poppet seat | |||
Overlap | Negative overlap | |||
Sealing principle | Soft | |||
Actuation type | Electrical | |||
Reset method | Mechanical spring | |||
Type of control | Piloted | |||
Pilot air supply | Internal or external | |||
Flow direction | Non-reversible (reversible/reversible with restrictions with external pilot air supply) | |||
Exhaust function | Can be throttled | |||
Manual override | Detenting | |||
Type of mounting | Via through-hole or on manifold rail/manifold block | |||
Mounting position | Any | |||
Electrical connection | Via F solenoid coil, to be ordered separately | |||
Port for venting hole | M5 (only ATEX types) | |||
Pilot exhaust air port 82/84 | M5 | |||
Pilot air port 12 | M5 | M5 | G1/8 | G1/8 |
b value | - | - | 0.3 | - |
Nominal width [mm] | 5 | 7 | 14 | 19 |
Standard nominal flow rate [l/min] | 500 | 800 | 3700 | 7500 |
Product weight [g] | 240 | 320 | 1100 | 1260 |
Part Number |
---|
MOFH-3-1/4 |
MOFH-3-1/8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 11 | Pneumatic connection 33 | Pneumatic working port | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Switching time off (ms) | Switching time on (ms) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,222.94 | PNEUMATIC PIPE FITTINGS | 1 Piece(s) | 8 Day(s) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 30.5 | 7 | 800 | 41 | 14 | 7876 | 320 | ||
฿ 6,322.61 | HYDRAULIC HOSES/ADAPTORS | 1 Piece(s) | 8 Day(s) | G1/8 | G1/8 | G1/8 | - | G1/8 | G1/8 | 26 | 5 | 500 | 29 | 9 | 7877 | 240 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Pilot exhaust air port 82 | M5 |
---|---|---|---|---|---|
Degree of protection | IP65 | Valve function | 3/2, open, monostable | Lap | Underlap |
Flow direction | Non-reversible | Reset method | Mechanical spring | Operating voltage(V) | Via solenoid coil, to be ordered separately |
Min. Operating pressure(bar) | 1.5 | Max. Operating pressure(bar) | 8 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 40 |
Min. Storage temperature(°C) | -20 | Max. Storage temperature(°C) | 60 | Max. positive test pulse with 0 signal(µs) | 2200 |
Max. negative test pulse on 1 signal(µs) | 3700 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
How can we improve?
How can we improve?