Magnetic valve, VUVG Series【1-10 Pieces Per Package】

Caution
Product Description
- Solenoid valves VUVG series from FESTO.
- Can be set to internal or external pilot air supply for manifold assemblies with sub-base valves.
- The maximum pressure is 10 bar.
- Compact universal valve
- Connection technology via electrical connection box (E-box)
- High flow rate relative to its size
- In-line valves can be used as individual valves or manifold valves
- Perfect for allhigh-speed applications requiring a particularly high flow rate combined witha compact size, e.g. in small parts assembly and the electronics industry or inthe food and packaging industry.
Magnetic valve, VUVG Series
VUVG-LK10, in-line valves M5
Specifications
| Valve function | T32-A | M52-A | B52 |
|---|---|---|---|
| Normal position | C | - | - |
| Stable position | Monostable | Bistable | |
| Reset method: pneumatic spring | Yes | Yes | - |
| Design | Piston spool | ||
| Sealing principle | Soft | ||
| Actuation type | Electric | ||
| Type of control | Piloted | ||
| Pilot air supply | Internal | ||
| Exhaust air function | Can be throttled | ||
| Manual override | Detenting, non-detenting | ||
| Type of mounting | Optionally via through-holes or on manifold rail | ||
| Mounting position | Any | ||
| Standard nominal flow rate [l/min] | 180 | 195 | 195 |
| Switching time on/off [ms] | 12/14 | 14/17 | - |
| Switching time changeover [ms] | - | 7 | |
| Size [mm] | 10 | ||
| Port 2, 4 | M5 | ||
| Product weight [g] | 55 | 45 | 57 |
| Corrosion resistance class CRC | 2 | ||
VUVG-LK10, in-line valves M7
Specifications
| Valve function | T32-A | M52-A | B52 |
|---|---|---|---|
| Normal position | C | - | - |
| Stable position | Monostable | Bistable | |
| Reset method: pneumatic spring | Yes | Yes | - |
| Design | Piston spool | ||
| Sealing principle | Soft | ||
| Actuation type | Electric | ||
| Type of control | Piloted | ||
| Pilot air supply | Internal | ||
| Exhaust air function | Can be throttled | ||
| Manual override | Detenting, non-detenting | ||
| Type of mounting | Optionally via through-holes or on manifold rail | ||
| Mounting position | Any | ||
| Standard nominal flow rate [l/min] | 280 | 340 | 340 |
| Switching time on/off [ms] | 12/14 | 14/17 | - |
| Switching time changeover [ms] | - | 7 | |
| Size [mm] | 10 | ||
| Port 2, 4 | M 7 | ||
| Product weight [g] | 55 | 45 | 57 |
| Corrosion resistance class CRC | 2 | ||
VUVG-L10 and VUVG-S10, in-line valves M5
Specifications
| Valve function | T32-A | T32-M | M52-R | B52 | M52-M | P53 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Normal position | C | U | H | C | U | H | - | - | - | C | U | E | |
| Stable position | Monostable | Bistable | Monostable | Monostable | |||||||||
| Reset method: pneumatic spring | Yes | No | Yes | - | No | - | |||||||
| Reset method: mechanical spring | No | Yes | Yes | - | Yes | Yes | |||||||
| Vacuum operation at port 1 | No | Only with external pilot air supply | |||||||||||
| Design | Piston spool | ||||||||||||
| Sealing principle | Soft | ||||||||||||
| Actuation type | Electric | ||||||||||||
| Type of control | Piloted | ||||||||||||
| Pilot air supply | Internal or external | ||||||||||||
| Exhaust air function | Can be throttled | ||||||||||||
| Manual override | Choice of non-detenting, covered, non-detenting/detenting or detenting | ||||||||||||
| Type of mounting | Optionally via through-holes or on manifold rail | ||||||||||||
| Mounting position | Any | ||||||||||||
| Nominal size [mm] | 2.7 | 1.9 | 1.8 | 3.2 | 2.2 | 3.2 | |||||||
| Standard nominal flow rate [l/min] | 150 | 135 | 125 | 125 | 220 | 190 | 210 | ||||||
| Flow rate on manifold rail [l/min] | 150 | 135 | 125 | 125 | 220 | 190 | 210 | ||||||
| Switching time on/off [ms] | 6/16 | 8/11 | 7/19 | - | 8/24 | 10/30 | |||||||
| Switching time changeover [ms] | - | 7 | - | 15 | |||||||||
| Size [mm] | 10 | ||||||||||||
| Port | 1, 2, 3, 4, 5 | M5 | |||||||||||
| 12/14 | M3 | ||||||||||||
| Product weight [g] | 55 | 54 | 45 | 55 | 44 | 55 | |||||||
| Certification | c UL us - Recognized (OL) | ||||||||||||
| c CSA us (OL) | |||||||||||||
| RCM | |||||||||||||
| CE marking | To EU EMC Directive | ||||||||||||
| Corrosion resistance class CRC | 2 | ||||||||||||
VUVG-L10 and VUVG-S10, in-line valves M7
Specifications
| Valve function | T32-A | T32-M | M52-R | B52 | M52-M | P53 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Normal position | C | U | H | C | U | H | - | - | - | C | U | E | |
| Stable position | Monostable | Bistable | Monostable | Monostable | |||||||||
| Reset method: pneumatic spring | Yes | No | Yes | - | No | - | |||||||
| Reset method: mechanical spring | No | Yes | Yes | - | Yes | Yes | |||||||
| Vacuum operation at port 1 | No | Only with external pilot air supply | |||||||||||
| Design | Piston spool | ||||||||||||
| Sealing principle | Soft | ||||||||||||
| Actuation type | Electric | ||||||||||||
| Type of control | Piloted | ||||||||||||
| Pilot air supply | Internal or external | ||||||||||||
| Exhaust air function | Can be throttled | ||||||||||||
| Manual override | Choice of non-detenting, covered, non-detenting/detenting or detenting | ||||||||||||
| Type of mounting | Optionally via through-holes or on manifold rail | ||||||||||||
| Mounting position | Any | ||||||||||||
| Nominal size [mm] | 2.7 | 2.0 | 1.9 | 1.9 | 4.0 | 2.8 | 3.5 | ||||||
| Standard nominal flow rate [l/min] | 190 | 150 | 140 | 140 | 330 | 380 | 220 | 320 | |||||
| Flow rate on manifold rail [l/min] | 170 | 140 | 130 | 130 | 330 | 340 | 220 | 300 | |||||
| Switching time on/off [ms] | 6/16 | 8/11 | 7/19 | - | 8/24 | 10/30 | |||||||
| Switching time changeover [ms] | - | 7 | - | 15 | |||||||||
| Size [mm] | 10 | ||||||||||||
| Port | 1, 2, 3, 4, 5 | M7 | |||||||||||
| 12/14 | M3 | ||||||||||||
| Product weight [g] | 55 | 54 | 45 | 55 | 44 | 55 | |||||||
| Certification | c UL us - Recognized (OL) | ||||||||||||
| c CSA us (OL) | |||||||||||||
| RCM | |||||||||||||
| CE marking | To EU EMC Directive | ||||||||||||
| Corrosion resistance class CRC | 2 | ||||||||||||
VUVG-LK14, in-line valves G1/8
Specifications
| Valve function | T32-A | M52-A | B52 |
|---|---|---|---|
| Normal position | C | - | - |
| Stable position | Monostable | Bistable | |
| Reset method: pneumatic spring | Yes | Yes | - |
| Design | Piston spool | ||
| Sealing principle | Soft | ||
| Actuation type | Electric | ||
| Type of control | Piloted | ||
| Pilot air supply | Internal | ||
| Exhaust air function | Can be throttled | ||
| Manual override | Non-detenting, detenting | ||
| Type of mounting | Optionally via through-holes or on manifold rail | ||
| Mounting position | Any | ||
| Standard nominal flow rate [l/min] | 570 | 660 | 660 |
| Switching time on/off [ms] | 13/20 | 14/24 | - |
| Switching time changeover [ms] | - | 8 | |
| Size [mm] | 14 | ||
| Port 2, 4 | G1/8 | ||
| Product weight [g] | 75 | 65 | 85 |
| Corrosion resistance class CRC | 2 | ||
VUVG-L14 and VUVG-S14, in-line valves G1/8
Specifications
| Valve function | T32-A | T32-M | M52-A | B52 | M52-M | P53 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Normal position | C | U | H | C | U | H | - | - | - | C | U | E | |
| Stable position | Monostable | Bistable | Monostable | ||||||||||
| Reset method: pneumatic spring | Yes | No | Yes | - | No | - | |||||||
| Reset method: mechanical spring | No | Yes | No | - | Yes | Yes | |||||||
| Vacuum operation at port 1 | No | Only with external pilot air supply | |||||||||||
| Size [mm] | 14 | ||||||||||||
| Design | Piston spool | ||||||||||||
| Sealing principle | Soft | ||||||||||||
| Actuation type | Electric | ||||||||||||
| Type of control | Piloted | ||||||||||||
| Pilot air supply | Internal or external | ||||||||||||
| Exhaust air function | Can be throttled | ||||||||||||
| Manual override | Choice of non-detenting, covered, non-detenting/detenting or detenting | ||||||||||||
| Type of mounting | Optionally via through-holes or on manifold rail | ||||||||||||
| Mounting position | Any | ||||||||||||
| Nominal size [mm] | 4.6 | 4.3 | 5.6 | 5.6 | 5.6 | 5.6 | |||||||
| Standard nominal flow rate [l/min] | 560 | 600 | 590 | 550 | 500 | 500 | 780 | 780 | 780 | 650 | 560 | ||
| Flow rate on manifold rail [l/min] | 560 | 580 | 520 | 480 | 480 | 680 | 700 | 700 | 620 | 560 | |||
| Switching time [ms] | On/off | 8/23 | 15/11 | 14/22 | - | 13/40 | 12/40 | ||||||
| Changeover | - | 8 | - | 20 | |||||||||
| Pneumatic connection | 1, 2, 3, 4, 5 | G1/8 | |||||||||||
| 12/14 | M5 | ||||||||||||
VUVG-L18 and VUVG-S18, in-line valves G1/4
Specifications
| Valve function | T32-A | T32-M | M52-R | B52 | M52-M | P53 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Normal position | C | U | H | C | U | H | - | - | - | C | U | E | |
| Stable position | Monostable | Bistable | Monostable | ||||||||||
| Reset method: pneumatic spring | Yes | No | Yes | - | No | - | |||||||
| Reset method: mechanical spring | No | Yes | Yes | - | Yes | Yes | |||||||
| Vacuum operation at port 1 | No | Only with external pilot air supply | |||||||||||
| Size [mm] | 18 | ||||||||||||
| Design | Piston spool | ||||||||||||
| Sealing principle | Soft | ||||||||||||
| Actuation type | Electric | ||||||||||||
| Type of control | Piloted | ||||||||||||
| Pilot air supply | Internal/external | ||||||||||||
| Exhaust air function | Can be throttled | ||||||||||||
| Manual override | Choice of non-detenting, covered, non-detenting/detenting or detenting | ||||||||||||
| Type of mounting | Optionally via through-holes or on manifold rail | ||||||||||||
| Mounting position | Any | ||||||||||||
| Nominal size [mm] | 5.7 | 6.9 | 7.3 | 6.9 | 6.5 | 6.3 | |||||||
| Standard nominal flow rate [l/min] | 880 | 970 | 950 | 870 | 990 | 920 | 1300 | 1380 | 1300 | 1200 | 1000 | 910 | |
| Flow rate on manifold rail | 780 | 980 | 820 | 780 | 960 | 820 | 1300 | 1370 | 1300 | 1180 | 1220 | 1050 | |
| Switching time [ms] | On/off | 13/25 | 15/22 | 15/31 | - | 10/45 | 15/48 | ||||||
| Changeover | - | - | - | 11 | - | 29 | |||||||
| Pneumatic connection | 1, 2, 3, 4, 5 | G1/4 | |||||||||||
| 12/14 | M5 | ||||||||||||
| Product weight [g] | 164 | 164 | 154 | 164 | 154 | 160 | |||||||
| Certification | c UL us - Recognized (OL) | ||||||||||||
| c CSA us (OL) | |||||||||||||
| RCM | |||||||||||||
| CE marking (see declaration of conformity) | To EU EMC Directive | ||||||||||||
| Corrosion resistance class CRC | 2 | ||||||||||||
VUVG-BK10, sub-base valves M5/M7
Specifications
| Valve function | T32-A | M52-A | B52 |
|---|---|---|---|
| Normal position | C | - | - |
| Stable position | Monostable | Bistable | |
| Reset method: pneumatic spring | Yes | Yes | - |
| Design | Piston spool | ||
| Sealing principle | Soft | ||
| Actuation type | Electric | ||
| Type of control | Piloted | ||
| Pilot air supply | Internal | ||
| Exhaust air function | Can be throttled | ||
| Manual override | Non-detenting, detenting | ||
| Type of mounting | On manifold rail | ||
| Mounting position | Any | ||
| Standard nominal flow rate [l/min] | 160 | 160 | 160 |
| Switching time on/off [ms] | 12/14 | 14/17 | - |
| Switching time changeover [ms] | - | 7 | |
| Size [mm] | 10 | ||
| Port 2, 4 | M5/M7 in manifold rail | ||
| Product weight [g] | 55 | 45 | 57 |
| Corrosion resistance class CRC | 2 | ||
VUVG-BK14, sub-base valves G1/8
Specifications
| Valve function | T32-A | M52-A | B52 |
|---|---|---|---|
| Normal position | C | - | - |
| Stable position | Monostable | Bistable | |
| Reset method: pneumatic spring | Yes | Yes | - |
| Design | Piston spool | ||
| Sealing principle | Soft | ||
| Actuation type | Electric | ||
| Type of control | Piloted | ||
| Pilot air supply | Internal | ||
| Exhaust air function | Can be throttled | ||
| Manual override | Non-detenting, detenting | ||
| Type of mounting | On manifold rail | ||
| Mounting position | Any | ||
| Standard nominal flow rate [l/min] | 350 | 380 | 380 |
| Switching time on/off [ms] | 13/20 | 14/24 | - |
| Switching time changeover [ms] | - | 8 | |
| Size [mm] | 14 | ||
| Port 2, 4 | G1/8 in manifold rail | ||
| Product weight [g] | 75 | 65 | 85 |
| Corrosion resistance class CRC | 2 | ||
VUVG-B14, sub-base valves G1/8
Specifications
| Valve function | T32-A | T32-M | M52-A | B52 | M52-M | P53 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Normal position | C | U | H | C | U | H | - | - | - | C | U | E | |
| Stable position | Monostable | Bistable | Monostable | Monostable | |||||||||
| Reset method: pneumatic spring | Yes | No | Yes | - | No | - | |||||||
| Reset method: mechanical spring | No | Yes | No | - | Yes | Yes | |||||||
| Vacuum operation at port 1 | No | Only with external pilot air supply | |||||||||||
| Size | 14 | ||||||||||||
| Design | Piston spool | ||||||||||||
| Sealing principle | Soft | ||||||||||||
| Actuation type | Electric | ||||||||||||
| Type of control | Piloted | ||||||||||||
| Pilot air supply | External, internal; can be selected via sub-base | ||||||||||||
| Exhaust air function | Can be throttled | ||||||||||||
| Manual override | Choice of non-detenting, covered, non-detenting/detenting or detenting | ||||||||||||
| Type of mounting | On manifold rail | ||||||||||||
| Mounting position | Any | ||||||||||||
| Nominal size | 4.6 | 4.3 | 5.6 | ||||||||||
| Standard nominal flow rate | 600 | 580 | 470 | 450 | 630 | 680 | 600 | 580 | 580 | ||||
| Flow rate on manifold rail G1/8 | 510 | 430 | 410 | 520 | 570 | 520 | 500 | 460 | |||||
| Switching time | On/off | 8/23 | 15/11 | 14/22 | - | 13/40 | 12/40 | ||||||
| Changeover | - | 8 | - | 20 | |||||||||
| Pneumatic connection | 1, 3, 5 | G1/4 in manifold rail | |||||||||||
| 2, 4 | G1/8 in manifold rail | ||||||||||||
| 12/14, 82/84 | M5 in manifold rail | ||||||||||||
| Product weight | 89 | 80 | 78 | 89 | 70 | 89 | |||||||
| Certification | c UL us - Recognized (OL) | ||||||||||||
| c CSA us (OL) | |||||||||||||
| RCM | |||||||||||||
| CE marking (see declaration of conformity) | To EU EMC Directive | ||||||||||||
| to EU Low Voltage Directive | |||||||||||||
| Corrosion resistance class CRC | 2 | ||||||||||||