Magnetic valve, VUVS Series

Caution
Product Description
- Solenoid valves VUVS series from FESTO.
- High flow rates: Allows for the passage of large volumes of fluid or air.
- Suitable for a broad range of applications: Can be used in various industries and situations due to its versatility.
- Protection classes IP65 and IP67: Has excellent protection against dust and water ingress, meeting IP65 and IP67 standards.
- Numerous mounting options and easy operation: Provides many ways to mount the equipment and is straightforward to use.
Magnetic valve, VUVS Series
Size 20
Specifications
| Valve function | 3/2-way valve | 5/2-way valve | 5/3-way valve | |||||
|---|---|---|---|---|---|---|---|---|
| Order code for valves | M32C | M32U | M52 | B52 | P53C | P53U | P53E | |
| Valve width [mm] | 21 | |||||||
| Nominal width - Diameter [mm] | 5.7 | 5 | 4.8 | 4.5 | ||||
| Design | Piston spool | |||||||
| Flow direction | Reversible with external pilot air supply | |||||||
| Pilot air supply | Internal or external | |||||||
| Type of control | Piloted | |||||||
| Manual override | Non-detenting, detenting | |||||||
| Overlap | Positive overlap | |||||||
| Sealing principle | Soft | |||||||
| Type of mounting | Optionally via through-hole or on manifold rail | |||||||
| Standard nominal flow rate qnN [l/min] | 700 | 700 | 700 | 700 | 600 | |||
| Actuation type | Electric | |||||||
| Mounting position | Any | |||||||
| Exhaust air function | Can be throttled | |||||||
| Pneumatic connection | 1, 2, 3 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 |
| 4, 5 | - | - | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | |
| Pilot air port 12/14 | M5 | |||||||
| Pilot exhaust air port 82/84 | M5 | |||||||
Size 25
Specifications
| Valve function | 3/2-way valve | 5/2-way valve | 5/3-way valve | |||||
|---|---|---|---|---|---|---|---|---|
| Order code for valves | M32C | M32U | M52 | B52 | P53C | P53U | P53E | |
| Valve width [mm] | 26.5 | |||||||
| Nominal width - Diameter [mm] | 6.3 | 6.9 | 6.5 | 6.3 | ||||
| Design | Piston spool | |||||||
| Flow direction | Reversible with external pilot air supply | |||||||
| Pilot air supply | Internal or external | |||||||
| Type of control | Piloted | |||||||
| Manual override | Non-detenting, detenting | |||||||
| Overlap | Positive overlap | |||||||
| Sealing principle | Soft | |||||||
| Type of mounting | Optionally via through-hole or on manifold rail | |||||||
| Standard nominal flow rate qnN [l/min] | 1000 | 1300 | 1300 | 1200 | 1000 | |||
| Actuation type | Electric | |||||||
| Mounting position | Any | |||||||
| Exhaust air function | Can be throttled | |||||||
| Pneumatic connection | 1, 2, 3 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 |
| 4, 5 | - | - | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | |
| Pilot air port 12/14 | M5 | |||||||
| Pilot exhaust air port 82/84 | M5 | |||||||
Size 30
Specifications
| Valve function | 3/2-way valve | 5/2-way valve | 5/3-way valve | |||||
|---|---|---|---|---|---|---|---|---|
| Order code for valves | M32C | M32U | M52 | B52 | P53C | P53U | P53E | |
| Valve width [mm] | 31 | |||||||
| Nominal width - Diameter [mm] | 9.4 | 8.9 | 8.1 | |||||
| Design | Piston spool | |||||||
| Flow direction | Reversible with external pilot air supply | |||||||
| Pilot air supply | Internal or external | |||||||
| Type of control | Piloted | |||||||
| Manual override | Non-detenting, detenting | |||||||
| Overlap | Positive overlap | |||||||
| Sealing principle | Soft | |||||||
| Type of mounting | Optionally via through-hole or on manifold rail | |||||||
| Standard nominal flow rate qnN [l/min] | 2300 | 2300 | 2300 | 2000 | 1600 | 1600 | ||
| Actuation type | Electric | |||||||
| Mounting position | Any | |||||||
| Exhaust air function | Can be throttled | |||||||
| Pneumatic connection | 1, 2, 3 | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 |
| 4, 5 | - | - | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | |
| Pilot air port 12/14 | G1/8 | |||||||
| Pilot exhaust air port 82/84 | M5 | |||||||
LK Size 20
Specifications
| Valve function | 3/2-way valve | 5/2-way valve | ||
|---|---|---|---|---|
| Order code for valves | M32C | M52 | B52 | |
| Valve width [mm] | 21 | |||
| Nominal width - Diameter [mm] | 5.2 | |||
| Design | Piston spool | |||
| Flow direction | Non-reversible | |||
| Pilot air supply | Internal | |||
| Type of control | Piloted | |||
| Manual override | Non-detenting, detenting | |||
| Overlap | Positive overlap | |||
| Sealing principle | Soft | |||
| Type of mounting | Optionally via through-hole or on manifold rail | |||
| Standard nominal flow rate qnN [l/min] | 550 | 550 | 550 | |
| Actuation type | Electric | |||
| Mounting position | Any | |||
| Exhaust air function | Can be throttled | |||
| Connection for venting hole | Not ducted | |||
| b value | 0.38 | |||
| c value [l/sbar] | 2.66 | |||
| Pneumatic connection | 1, 2, 3 | G1/8 | G1/8 | G1/8 |
| 4, 5 | - | G1/8 | G1/8 | |
LK Size 25
Specifications
| Valve function | 3/2-way valve | 5/2-way valve | ||
|---|---|---|---|---|
| Order code for valves | M32C | M52 | B52 | |
| Valve width [mm] | 26.5 | |||
| Nominal width - Diameter [mm] | 6.7 | |||
| Design | Piston spool | |||
| Flow direction | Non-reversible | |||
| Pilot air supply | Internal | |||
| Type of control | Piloted | |||
| Manual override | Non-detenting, detenting | |||
| Overlap | Positive overlap | |||
| Sealing principle | Soft | |||
| Type of mounting | Optionally via through-hole or on manifold rail | |||
| Standard nominal flow rate qnN [l/min] | 1000 | 1000 | 1000 | |
| Actuation type | Electric | |||
| Mounting position | Any | |||
| Exhaust air function | Can be throttled | |||
| Connection for venting hole | Not ducted | |||
| b value | 0.45 | |||
| c value [l/sbar] | 3.86 | |||
| Pneumatic connection | 1, 2, 3 | G1/4 | G1/4 | G1/4 |
| 4, 5 | - | G1/4 | G1/4 | |
LK Size 30
Specifications
| Valve function | 3/2-way valve | 5/2-way valve | ||
|---|---|---|---|---|
| Order code for valves | M32C | M52 | B52 | |
| Valve width [mm] | 31 | |||
| Nominal width - Diameter [mm] | 8.1 | |||
| Design | Piston spool | |||
| Flow direction | Non-reversible | |||
| Pilot air supply | Internal | |||
| Type of control | Piloted | |||
| Manual override | Non-detenting, detenting | |||
| Overlap | Positive overlap | |||
| Sealing principle | Soft | |||
| Type of mounting | Optionally via through-hole or on manifold rail | |||
| Standard nominal flow rate qnN [l/min] | 1600 | 1600 | 1600 | |
| Actuation type | Electric | |||
| Mounting position | Any | |||
| Exhaust air function | Can be throttled | |||
| Connection for venting hole | Not ducted | |||
| b value | 0.37 | |||
| c value [l/sbar] | 7.03 | |||
| Pneumatic connection | 1, 2, 3 | G3/8 | G3/8 | G3/8 |
| 4, 5 | - | G3/8 | G3/8 | |