(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nominal size (DN) | 1.0 | 1.5 | 2.0 | 2.5 |
---|---|---|---|---|
Valve function | 2/2-way, single solenoid, closed | |||
Design | Directly actuated poppet valve | |||
Type of mounting | In-line installation | |||
Actuation type | Electric | |||
Reset method | Mechanical spring | |||
Direction of flow | Non-reversible | |||
Type of control | Direct | |||
Manual override | None | |||
Mounting position | Any | |||
Sealing principle | Soft | |||
Max. viscosity [mm2/s] | 22 | |||
Protection class | IP65 | |||
Standard nominal flow rate [l/min] | 60 | 95 | 140 | 170 |
Flow rate Kv [m3/h] | 0.06 | 0.09 | 0.13 | 0.16 |
Process valve nominal pressure (PN) | 50 | |||
Medium | Compressed air in accordance with ISO 8573-1:2010 [7:4:4] | |||
Inert gases | ||||
Mineral oil | ||||
Neutral liquids | ||||
Water | ||||
Further media upon request | ||||
Pressure differential [bar] | 0 | |||
Ambient temperature [°C] | -10 to +35 °C | |||
Temperature of medium [°C] | -10 to +80 °C | |||
Leak rate to EN 12266-1 | A | |||
Corrosion resistance class CRC1) | 1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Housing material | Nominal width (mm) | Standard nominal flow rate (l/min) | Switching time off (ms) | Switching time on (ms) | Fitting connection | Nominal pressure of fitting PN | Flow rate Kv (m³/h) | Mix. Medium pressure (bar) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,764.69 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | Cast brass | 3 | 210 | 18 | 20 | G1/4 | 100 | 0.2 | 15 | 1491844 | 550 | ||
฿ 3,330.61 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | Cast brass | 4 | 310 | 18 | 20 | G1/4 | 100 | 0.3 | 8 | 1491845 | 550 | ||
฿ 3,330.61 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | Brass | 6 | 430 | 18 | 20 | G1/4 | 100 | 0.4 | 4 | 1491847 | 600 | ||
฿ 2,073.15 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | Brass | 1 | 60 | 10 | 25 | G1/8 | 50 | 0.06 | 50 | 1491825 | 300 | ||
฿ 2,073.15 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | Brass | 2 | 140 | 10 | 25 | G1/8 | 50 | 0.13 | 15 | 1491827 | 300 | ||
฿ 2,889.80 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | Cast brass | 3 | 210 | 18 | 20 | G1/8 | 100 | 0.2 | 15 | 1491836 | 550 | ||
฿ 3,330.61 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | Cast brass | 4 | 310 | 18 | 20 | G1/8 | 100 | 0.3 | 8 | 1491837 | 550 |
Loading...
Seals material | FPM | Degree of protection | IP65 | Valve function | 2/2, closed, monostable |
---|---|---|---|---|---|
Flow direction | Non-reversible | Reset method | Mechanical spring | Min. Medium pressure(bar) | 0 |
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 80 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 35 | Medium | Compressed air as per ISO 8573-1:2010 [7:4:4], Water, Neutral liquids, Mineral oil, Inert gas, Other flow media on request | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
How can we improve?
How can we improve?