(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal width (mm) | Standard nominal flow rate (l/min) | Switching time off (ms) | Switching time on (ms) | Fitting connection | Flow rate Kv (m³/h) | Mix. Medium pressure (bar) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,968.60 | SOLENOID VALVES | 1 Piece(s) | 5 Day(s) | 27.5 | 11750 | 290 | 275 | G1 | 11 | 6 | 1492114 | 1500 | ||
฿ 3,299.09 | SOLENOID VALVES | 1 Piece(s) | 4 Day(s) | 13.5 | 2660 | 180 | 130 | G1/2 | 2.5 | 10 | 1492112 | 1000 | ||
฿ 3,299.09 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | 13.5 | 2660 | 180 | 130 | G1/2 | 2.5 | 10 | 1492304 | 1000 | ||
฿ 3,299.09 | SOLENOID VALVES | 1 Piece(s) | 4 Day(s) | 13.5 | 1920 | 180 | 130 | G1/4 | 1.8 | 10 | 1492110 | 1000 | ||
฿ 4,968.60 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | 27.5 | 8020 | 290 | 275 | G3/4 | 7.5 | 6 | 1492113 | 1500 | ||
฿ 3,299.09 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | 13.5 | 2350 | 180 | 130 | G3/8 | 2.2 | 10 | 1492111 | 1000 | ||
฿ 25,794.32 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | 50 | 29900 | 2140 | 1220 | G2 | 28 | 6 | 1492309 | 6500 |
Loading...
Housing material | Cast brass | Seals material | NBR | Material of screws | High-alloy stainless steel |
---|---|---|---|---|---|
Degree of protection | IP65 | Valve function | 2/2, closed, monostable | Flow direction | Non-reversible |
Nominal pressure of fitting PN | 40 | Min. Medium pressure(bar) | 0 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 80 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 35 |
Medium | Compressed air as per ISO 8573-1:2010 [7:-:-], Water, Neutral liquids, Mineral oil, Inert gas, Other flow media on request | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
How can we improve?
How can we improve?