(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Valve function | 3/2 way, single solenoid |
---|---|
Design | Pressure-relieved poppet valve |
Lap | Underlap |
Sealing principle | Soft |
Reset method | Mechanical spring |
Actuation type | Electric |
Type of control | Direct |
Direction of flow | Reversible with restrictions |
Exhaust air function | With flow control |
Manual override | Non-detenting |
Mounting position | Any |
Width [mm] | 10 |
Grid dimension [mm] | 14 (minimum distance 4 mm) |
Nominal width [mm] | 2 |
Standard nominal flow rate [l/min] | 100 |
Type of mounting | Via through-hole |
Pneumatic connection | Connecting thread M7 |
Push-in connector for tubing O.D. 4 mm | |
Product weight [g] | 60 |
Type | With fast-switching electronics | Without fast-switching electronics |
---|---|---|
Operating medium | Compressed air to ISO 85731:2010 [7:4:4] | |
Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | |
Operating pressure [bar] | -0.9 to +8 | |
Operating Pressure Reversible [bar] | -0.9 to +1 | |
Ambient temperature [℃] | -5 to +60 | |
Temperature of medium [℃] | -5 to +60 | |
Restricted ambient and media temperature | As a function of switching frequency | |
Corrosion resistance class CRC | 2 | |
CE marking (see declaration of conformity) | To EU EMC Directive | - |
KC mark | KC EMC | - |
Certification | c UL us Recognized (OL) | c UL us Recognized (OL) |
RCM trademark | - |
Part Number |
---|
MHE2-M1H-3/2G-QS-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic connection 11 | Pneumatic connection 33 | Pneumatic working port | Max. switching frequency (Hz) | Valve function | Standard nominal flow rate (l/min) | Flow direction | Switching time off (ms) | Switching time on (ms) | Cable length (m) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,258.31 | SOLENOID VALVES | 1 Piece(s) | 8 Day(s) | Solenoid Valves | QS-4 | QS-4 | QS-4 | - | - | - | - | QS-4 | 130 | 3/2, closed, monostable | 100 | Reversible with restrictions | 3.5 | 7 | - | 196134 | 60 |
Loading...
Housing material | Die-cast zinc, coated | Seals material | NBR, HNBR | Material of screws | Steel, galvanized |
---|---|---|---|---|---|
Degree of protection | IP65 | Lap | Underlap | Width(mm) | 10 |
Nominal width(mm) | 2 | Reset method | Mechanical spring | Operating voltage(V) | 24 DC |
Min. Operating pressure(bar) | -0.9 | Max. Operating pressure(bar) | 8 | Min. Temperature of medium(°C) | -5 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Please check the type/dimensions/specifications of the part MHE2-M1H-3/2G-QS-4 in the Magnetic valve, MHE2 Series series.
Part Number |
---|
MHE2-M1H-3/2G-M7 |
MHE2-M1H-3/2G-QS-4-K |
MHE2-M1H-3/2O-QS-4 |
MHE2-M1H-3/2O-QS-4-K |
MHE2-MS1H-3/2G-M7 |
MHE2-MS1H-3/2G-M7-K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic connection 11 | Pneumatic connection 33 | Pneumatic working port | Max. switching frequency (Hz) | Valve function | Standard nominal flow rate (l/min) | Flow direction | Switching time off (ms) | Switching time on (ms) | Cable length (m) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,053.70 | 1 Piece(s) | 8 Day(s) | - | M7 | M7 | M7 | - | - | - | - | M7 | 130 | 3/2, closed, monostable | 100 | Reversible with restrictions | 3.5 | 7 | - | 196130 | 60 | ||
฿ 3,477.80 | 1 Piece(s) | 31 Day(s) | - | QS-4 | QS-4 | QS-4 | - | - | - | - | QS-4 | 130 | 3/2, closed, monostable | 100 | Reversible with restrictions | 3.5 | 7 | 2.5 | 196136 | 60 | ||
฿ 3,258.31 | 1 Piece(s) | 31 Day(s) | - | - | QS-4 | - | - | - | QS-4 | QS-4 | QS-4 | 130 | 3/2, open, monostable | 100 | Reversible with restrictions | 3.5 | 7 | - | 196154 | 60 | ||
฿ 3,477.80 | 1 Piece(s) | 31 Day(s) | - | - | QS-4 | - | - | - | QS-4 | QS-4 | QS-4 | 130 | 3/2, open, monostable | 100 | Reversible with restrictions | 3.5 | 7 | 2.5 | 196156 | 60 | ||
฿ 3,864.94 | 1 Piece(s) | 7 Day(s) | - | M7 | M7 | M7 | - | - | - | - | M7 | 330 | 3/2, closed, monostable | 100 | Reversible with restrictions | 2 | 1.7 | - | 196131 | 60 | ||
฿ 4,065.01 | 1 Piece(s) | 7 Day(s) | - | M7 | M7 | M7 | - | - | - | - | M7 | 330 | 3/2, closed, monostable | 100 | Reversible with restrictions | 2 | 1.7 | 2.5 | 196133 | 60 |
How can we improve?
How can we improve?