(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MHP3-M1H-3/2G-QS-6 |
MHP3-MS1H-3/2G-QS-6 |
MHP3-MS1H-3/2G-QS-6-K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. switching frequency (Hz) | Switching time off (ms) | Switching time on (ms) | Cable length (m) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,606.95 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | 130 | 4.5 | 8.3 | - | 525142 | ||
฿ 4,392.14 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | 280 | 2.8 | 2.3 | - | 525143 | ||
฿ 4,591.72 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | 280 | 2.8 | 2.3 | 2.5 | 525145 |
Loading...
Housing material | Die-cast zinc, coated | Seals material | NBR, HNBR | Material of screws | Steel, galvanized |
---|---|---|---|---|---|
Pneumatic connection 1 | Sub-base | Pneumatic connection 2 | QS-6 | Pneumatic connection 3 | Sub-base |
Pneumatic working port | QS-6 | Degree of protection | IP65 | Valve function | 3/2, closed, monostable |
Lap | Underlap | Width(mm) | 14 | Nominal width(mm) | 3 |
Standard nominal flow rate(l/min) | 200 | Flow direction | Reversible with restrictions | Reset method | Mechanical spring |
Operating voltage(V) | 24 DC | Min. Operating pressure(bar) | -0.9 | Max. Operating pressure(bar) | 8 |
Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 40 | Min. Ambient temperature(°C) | -5 |
Max. Ambient temperature(°C) | 40 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Weight(g) | 120 |
How can we improve?
How can we improve?