(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | Solenoid valve with F coil of choice | Solenoid valve with mounted solenoid coil | |
---|---|---|---|
Valve function | 5/2-way or 3/2-way, single solenoid | ||
Conforms to | VDI/VDE 3845 (NAMUR) | ||
Width [mm] | 53 | ||
Design | Disk seat | ||
Sealing principle | Soft | ||
Actuation type | Electric | ||
Reset method | Mechanical spring | ||
Type of control | Piloted | ||
Direction of flow | Non-reversible | ||
Exhaust function | Flow control | ||
Manual override | Detenting, non-detenting | ||
Type of mounting | On manifold rail | ||
Mounting position | Any | ||
Lap | Underlap | ||
Vent connection | Internal | ||
Nominal size [mm] | 7 | ||
Standard nominal flow rate [l/min] | 1 > 2, 2 > 3 | 900 | |
Exhaust air return 2 > 4 | 150 | ||
b value | 0.33 | ||
C value [l/sbar] | 4.2 | ||
Pneumatic connection | 1, 3, 5 | G 1/4 | |
2, 4 | Port pattern as per NAMUR | ||
Pilot exhaust port 84 | M5 | ||
Product weight [g] | 280 | 350 |
Part Number |
---|
NVF3-MOH-5/2-K-1/4-EX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,831.86 | SOLENOID VALVES | 1 Piece(s) | 8 Day(s) |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Pneumatic connection 1 | G1/4 |
---|---|---|---|---|---|
Pneumatic connection 2 | NAMUR connection diagram | Pneumatic connection 3 | G1/4 | Pneumatic connection 4 | NAMUR connection diagram |
Pneumatic connection 5 | G1/4 | Pneumatic working port | Sub-base | Pilot exhaust air port 84 | M5 |
Valve function | 5/2 or 3/2, monostable | Lap | Underlap | Width(mm) | 53 |
Nominal width(mm) | 7 | Standard nominal flow rate(l/min) | 900 | Flow direction | Non-reversible |
Reset method | Mechanical spring | Switching time off(ms) | 100 | Switching time on(ms) | 50 |
Operating voltage(V) | Via solenoid coil, to be ordered separately | b-value | 0.33 | C value(l/sbar) | 4.2 |
Min. Operating pressure(bar) | 2 | Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -5 |
Max. Temperature of medium(°C) | 40 | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 40 |
Venting hole connection | Internal | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Manufacturer part # | 535987 | Weight(g) | 280 |
Please check the type/dimensions/specifications of the part NVF3-MOH-5/2-K-1/4-EX in the Magnetic valve, NVF3 Series series.
How can we improve?
How can we improve?