1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic valve, VMPA14 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic valve, VMPA14 Series
  • Magnetic valve, VMPA14 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,095.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
VMPA14-M1H-B-G1/8-PI
VMPA14-M1H-B-PI
VMPA14-M1H-B-S-G1/8-PI
VMPA14-M1H-D-G1/8-PI
VMPA14-M1H-D-PI
VMPA14-M1H-D-S-G1/8-PI
VMPA14-M1H-DS-G1/8-PI
VMPA14-M1H-DS-PI
VMPA14-M1H-DS-S-G1/8-PI
VMPA14-M1H-E-G1/8-PI
VMPA14-M1H-E-PI
VMPA14-M1H-E-S-G1/8-PI
VMPA14-M1H-G-G1/8-PI
VMPA14-M1H-G-PI
VMPA14-M1H-G-S-G1/8-PI
VMPA14-M1H-H-G1/8-PI
VMPA14-M1H-H-PI
VMPA14-M1H-H-S-G1/8-PI
VMPA14-M1H-HS-G1/8-PI
VMPA14-M1H-HS-PI
VMPA14-M1H-HS-S-G1/8-PI
VMPA14-M1H-I-G1/8-PI
VMPA14-M1H-I-PI
VMPA14-M1H-I-S-G1/8-PI
VMPA14-M1H-J-G1/8-PI
VMPA14-M1H-J-PI
VMPA14-M1H-J-S-G1/8-PI
VMPA14-M1H-K-G1/8-PI
VMPA14-M1H-K-PI
VMPA14-M1H-K-S-G1/8-PI
VMPA14-M1H-KS-G1/8-PI
VMPA14-M1H-KS-PI
VMPA14-M1H-KS-S-G1/8-PI
VMPA14-M1H-M-G1/8-PI
VMPA14-M1H-M-PI
VMPA14-M1H-M-S-G1/8-PI
VMPA14-M1H-MS-G1/8-PI
VMPA14-M1H-MS-PI
VMPA14-M1H-MS-S-G1/8-PI
VMPA14-M1H-N-G1/8-PI
VMPA14-M1H-N-PI
VMPA14-M1H-N-S-G1/8-PI
VMPA14-M1H-NS-G1/8-PI
VMPA14-M1H-NS-PI
VMPA14-M1H-NS-S-G1/8-PI
VMPA14-M1H-W-PI
VMPA14-M1H-X-PI
VMPA14-M1HF-J-PI
VMPA14-M1HF-M-PI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipValve function Standard nominal flow rate
(l/min)
Flow direction Changeover time
(ms)
Reset method Switching time off
(ms)
Switching time on
(ms)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Max. Ambient temperature
(°C)
Suitability for vacuum Manufacturer part #

฿ 7,133.32

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/3, pressurized560Non-reversible26Mechanical spring50163850yes8023544

฿ 4,367.24

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/3, pressurized550 ... 630Reversible-Mechanical spring4012-0.91050yes573719

฿ 7,133.32

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/3, pressurized560Reversible-Mechanical spring5016-0.91050yes8023561

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x2/2 closed, monostable570Non-reversible-Pneumatic spring30123850no8023552

฿ 4,076.00

SOLENOID VALVES 1 Piece(s) 31 Day(s) 2x2/2 closed, monostable550... 650Non-reversible-Pneumatic spring26931050no573727

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x2/2 closed, monostable570Non-reversible-Pneumatic spring301231050no8023569

฿ 7,005.34

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x2/2 closed, monostable510Non-reversible-Mechanical spring25103850no8023557

฿ 4,186.12

SOLENOID VALVES 1 Piece(s) 31 Day(s) 2x2/2 closed, monostable500 ... 570Flow direction Reversible-Mechanical spring2012-0.9850yes575978

฿ 7,005.34

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x2/2 closed, monostable510Reversible-Mechanical spring2510-0.9850yes8023574

฿ 7,133.32

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/3, exhausted460Non-reversible26Mechanical spring50133850yes8023545

฿ 4,367.24

SOLENOID VALVES 1 Piece(s) 31 Day(s) 5/3, exhausted420 ... 480Reversible-Mechanical spring4012-0.91050yes573720

฿ 7,133.32

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/3, exhausted460Reversible26Mechanical spring5013-0.91050yes8023562

฿ 7,133.32

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/3, closed540Non-reversible26Mechanical spring52133850yes8023546

฿ 4,367.24

SOLENOID VALVES 1 Piece(s) 31 Day(s) 5/3, closed500... 610Reversible-Mechanical spring4010-0.91050yes573721

฿ 7,133.32

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/3, closed540Reversible26Mechanical spring5213-0.91050yes8023563

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open/closed, monostable550Non-reversible-Pneumatic spring38123850yes8023551

฿ 4,076.00

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open/closed, monostable550 ... 650Non-reversible-Pneumatic spring261031050yes573726

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open/closed, monostable550Non-reversible-Pneumatic spring381231050no8023568

฿ 7,005.34

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open/closed, monostable460Non-reversible-Mechanical spring23123850no8023558

฿ 4,186.12

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open/closed, monostable470... 520Reversible-Mechanical spring2012-0.9850yes575979

฿ 7,005.34

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open/closed, monostable460Reversible-Mechanical spring2510-0.9850yes8023575

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x2/2 closed, monostable570Non-reversible-Pneumatic spring2593850no8023553

฿ 3,954.82

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x2/2 closed, monostable550 ... 670Non-reversible-Pneumatic spring281031050no573728

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x2/2 closed, monostable570Non-reversible-Pneumatic spring25931050yes8023570

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/2, bistable590Non-reversible24--93850yes8023542

฿ 4,076.00

SOLENOID VALVES 1 Piece(s) 31 Day(s) 5/2, bistable550 ... 670Reversible-Pneumatic spring-9-0.91050yes573717

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/2, bistable590Reversible---9-0.91050yes8023559

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, closed, monostable550Non-reversible-Pneumatic spring38123850yes8023549

฿ 4,076.00

SOLENOID VALVES 1 Piece(s) 31 Day(s) 2x3/2, closed, monostable550 ...
600
Non-reversible-Pneumatic spring281031050no573724

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, closed, monostable550Non-reversible-Pneumatic spring381231050no8023566

฿ 7,005.34

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, closed, monostable500Non-reversible-Mechanical spring23123850no8023555

฿ 4,186.12

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, closed, monostable470 ...
560
Reversible-Mechanical spring2012-0.9850yes575976

฿ 7,005.34

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, closed, monostable500Reversible-Mechanical spring2510-0.9850yes8023572

฿ 5,688.64

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/2, monostable550Non-reversible-Pneumatic spring30133850yes8023543

฿ 3,095.71

SOLENOID VALVES 1 Piece(s) 31 Day(s) 5/2, monostable550 ...
670
Reversible-Pneumatic spring2013-0.91050yes573718

฿ 5,688.64

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/2, monostable550Reversible-Pneumatic spring3013-0.91050yes8023560

฿ 5,842.53

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/2, monostable550 ... 670Reversible-Mechanical spring41133850yes8023554

฿ 3,136.83

SOLENOID VALVES 1 Piece(s) 31 Day(s) 5/2, monostable550 ...
670
Reversible-Mechanical spring3010-0.9850yes573974

฿ 5,842.53

SOLENOID VALVES 1 Piece(s) 46 Day(s) 5/2, monostable550 ... 670Reversible-Mechanical spring4113-0.9850yes8023571

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open, monostable580Non-reversible-Pneumatic spring38123850yes8023550

฿ 4,076.00

SOLENOID VALVES 1 Piece(s) 31 Day(s) 2x3/2, open, monostable550... 650Non-reversible-Pneumatic spring28931050yes573725

฿ 6,832.73

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open, monostable580Non-reversible-Pneumatic spring381231050no8023567

฿ 7,005.34

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open, monostable460Non-reversible-Mechanical spring23123850no8023556

฿ 4,186.12

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open, monostable470... 520Reversible-Mechanical spring2012-0.9850yes575977

฿ 7,005.34

SOLENOID VALVES 1 Piece(s) 46 Day(s) 2x3/2, open, monostable460Reversible-Mechanical spring2510-0.9850yes8023573

฿ 3,451.23

SOLENOID VALVES 1 Piece(s) 46 Day(s) 3/2, open, monostable300 ... 340Reversible-Pneumatic spring2012-0.91050yes-

฿ 3,451.23

SOLENOID VALVES 1 Piece(s) 31 Day(s) 3/2, closed, monostable360... 400Reversible-Pneumatic spring2012-0.91050yes573722

฿ 4,653.74

SOLENOID VALVES 1 Piece(s) 31 Day(s) 5/2, bistable550 ...
670
Reversible24--9-0.91060yes578805

฿ 3,534.13

SOLENOID VALVES 1 Piece(s) 31 Day(s) 5/2, monostable550 ...
670
Reversible-Pneumatic spring2013-0.91060yes578806

Loading...

  1. 1

Basic Information

Housing material Die-cast aluminum Seals material NBR Degree of protection IP65
Lap Overlap Valve size(mm) 14 Operating voltage(V) 24 DC
Min. Pilot pressure(bar) 3 Max. Pilot pressure(bar) 8 Min. Temperature of medium(°C) -5
Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5 Min. Storage temperature(°C) -20
Max. Storage temperature(°C) 40 Max. positive test pulse with 0 signal(µs) 400 Max. negative test pulse on 1 signal(µs) 200
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 1 - Low corrosion stress Weight(g) 77