(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type of mounting | Via knurled nut | |
---|---|---|
Mounting position | Any (can be rotated 360ー on the armature tube) | |
Max. tightening torque of plug socket [Nm] | 0.4 | |
Product weight [g] | 55 | |
Solenoid coil material | Duroplast, copper, steel | |
Note on materials | RoHS compliant | |
Electrical data | ||
Electrical connection | 3-pin | |
Plug connector to industry standard, type B | Plug connector to EN 175301, type A | |
Min. pickup time [ms] | 10 | |
Permissible voltage fluctuations [%] | -10 / +10 | |
Duty cycle [%] | 100 | |
Degree of protection to EN 60529 | IP65 with plug socket |
Operating voltage | 12 V DC | 24 V DC | 42 V DC | 24 V AC | 42 V AC | 48 V AC | 110 V AC | 230 V AC | 240 V AC | |
---|---|---|---|---|---|---|---|---|---|---|
Power | [W] | 4.1 | 4.5 | 5.5 | - | - | - | - | - | - |
Pick-up power, 50 Hz | [VA] | - | - | - | 9 | 9 | 9 | 9 | 9 | 9 |
Holding power, 50 Hz | [VA] | - | - | - | 7 | 7 | 7 | 7 | 7 | 7 |
Power factor cos(phi) | - | - | - | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 | |
Frequency | [Hz] | - | - | - | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
Permissible frequency fluctuations | [%] | - | - | - | -5 / +5 | -5 / +5 | -5 / +5 | -5 / +5 | -5 / +5 | -5 / +5 |
Operating voltage | 12 V DC | 24 V DC | 42 V DC | 24 V AC | 42 V AC | 48 V AC | 110 V AC | 230 V AC | 240 V AC |
---|---|---|---|---|---|---|---|---|---|
Ambient temperature [℃] | -5 to +40 | -5 to +40 | |||||||
CE marking | - | To EU Low Voltage Directive |
Part Number |
---|
MSFG-24/42-50/60 |
MSFG-24/42-50/60-OD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer part # |
---|---|---|---|---|---|---|
฿ 1,059.29 | SOLENOID VALVES | 1 Piece(s) | 7 Day(s) | 4527 | ||
฿ 875.63 | SOLENOID VALVES | 1 Piece(s) | Same day | 34411 |
Loading...
Housing material | Steel, Copper, Duroplast | Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 40 |
---|---|---|---|---|---|
Degree of protection | IP65 | Weight(g) | 55 |
How can we improve?
How can we improve?