Magnet coil, MSFW Series
Specifications
Type of mounting | Via knurled nut |
---|
Mounting position | Any (can be rotated 360° on the armature tube) |
---|
Max. tightening torque of plug socket [Nm] | 0.4 |
---|
Product weight [g] | 55 |
---|
Solenoid coil material | Duroplast, copper, steel |
---|
Note on materials | RoHS compliant |
---|
Electrical connection | 3-pin |
---|
Plug connector to industry standard, type B | Plug connector to EN 175301, type A |
Min. pickup time [ms] | 10 |
---|
Permissible voltage fluctuations [%] | -10 / +10 |
---|
Duty cycle [%] | 100 |
---|
Degree of protection to EN 60529 | IP65 with plug socket |
---|
Characteristic coil data
Operating voltage | 12 V DC | 24 V DC | 42 V DC | 24 V AC | 42 V AC | 48 V AC | 110 V AC | 230 V AC | 240 V AC |
---|
Power [W] | 4.1 | 4.5 | 5.5 | - | - | - | - | - | - |
---|
Pick-up power, 50 Hz [VA] | - | - | - | 9 | 9 | 9 | 9 | 9 | 9 |
---|
Holding power, 50 Hz [VA] | - | - | - | 7 | 7 | 7 | 7 | 7 | 7 |
---|
Power factor cos(phi) | - | - | - | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 |
---|
Frequency [Hz] | - | - | - | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
---|
Permissible frequency fluctuations [%] | - | - | - | -5 / +5 | -5 / +5 | -5 / +5 | -5 / +5 | -5 / +5 | -5 / +5 |
---|
Operating and environmental conditions
Operating voltage | 12 V DC | 24 V DC | 42 V DC | 24 V AC | 42 V AC | 48 V AC | 110 V AC | 230 V AC | 240 V AC |
---|
Ambient temperature [℃] | –5 to +40 | -5 to +40 |
---|
CE marking | - | To EU Low Voltage Directive |
---|
Part Number |
---|
MSFW-110-50/60
|
Part Number | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer part # |
---|
|
฿ 1,059.29
|
SENSORS
|
1 Piece(s)
| |
8 Day(s)
| 6720 |
Loading...
Basic Information
Housing material |
Steel, Copper, Duroplast |
Min. Ambient temperature(°C) |
-5 |
Max. Ambient temperature(°C) |
40 |
Degree of protection |
IP65 |
Weight(g) |
55 |
Please check the type/dimensions/specifications of the part MSFW-110-50/60 in the Magnet coil, MSFW Series series.
How can we improve?
How can we improve?