1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Valve Positioners, CMSX Series (Part Number)

SOLENOID VALVES

Valve Positioners, CMSX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,333.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Valve accessories, CMSX Series

Connecting line, NEBU Series
Connecting line, NEBU Series
Positioners CMSX, 1st generation
Positioners CMSX, 2st generation

Specifications

Type1st generation
(CMSX-P-S-C-U-F1-D-50-A)
2st generation
(CMSX-P-S-C-U-F1-S-50-A and 
CMSX-P-SE-C-U-F1-D-130-A)
Pneumatic connectionG 1/8
Conforms to standardVDI/VDE 3845 (NAMUR)
Cable connectorM20x1.5
Type of mountingOn flange to ISO 5211, via accessories
Type of process valve characteristic curvesFreely adjustable over 21 support points
Linear, equal percentage (1:25, 1:33, 1:50)
Leakproof characteristicsAutomatic
Adjustable
Control range adaptationAdjustable
Alarm for exceeding limit valueNo
Active directionAdjustable
Rising, falling
Safety precautionAdjustable-
--
Opening-
Closing-
UV resistanceYes
Display typeBacklit LCD
Setting optionsVia display and keys
Standard nominal flow rate[l/min]50-
Sensing range in degrees[deg]0 to 100-
Size of the dead zone[%]0.1 to 100.5 to 10
Product weight[g]970

Electrical data

Type1st generation 
(CMSX-P-S-C-U-F1-D-50-A)
2st generation 
(CMSX-P-S-C-U-F1-S-50-A and 
CMSX-P-SE-C-U-F1-D-130-A)
Protection against short circuitYes
Protection against incorrect polarityFor operating voltage connections
For setpoint value
Operating voltage range DC[V]21.6 to 26.4
Setpoint value[V]0 to 10
[mA]0 to 20
[mA]4 to 20
Max. output current[mA]500
Max. load resistance of current
output
[ohms]500
Max. current consumption[A]1
Idle current[mA]100 to 30090 to 300
Switching level[V]Signal 0 ≤ 5
[V]Signal 1 ≥ 10
Part Number
CMSX-P-S-C-U-F1-D-50-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial of screws Mode of operation Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
IP rating Standard nominal flow rate
(l/min)
Operating medium Type of mounting Structural Design Display Nominal Operating Voltage DC
(V)
Dimensions W x L x H
(mm)
Manufacturer part # Weight
(g)

฿ 23,821.02

SOLENOID VALVES 1 Piece(s) 8 Day(s) High-alloy stainless steelDouble-acting38-560IP6550Compressed air as per ISO 8573-1:2010 [7:4:4]-------

Loading...

  1. 1
 

Basic Information

Housing material PC-reinforced Seals material NBR Pneumatic connection G1/8

Please check the type/dimensions/specifications of the part CMSX-P-S-C-U-F1-D-50-A in the Valve Positioners, CMSX Series series.

Products with similar specification

Part Number
CMSX-P-S-C-U-F1-D-130-A
CMSX-P-S-C-U-F1-D-130-C
CMSX-P-S-C-U-F1-D-50-C
CMSX-P-S-C-U-F1-S-130-A
CMSX-P-S-C-U-F1-S-50-A
CMSX-P-SE-C-U-F1-D-130-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial of screws Mode of operation Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
IP rating Standard nominal flow rate
(l/min)
Operating medium Type of mounting Structural Design Display Nominal Operating Voltage DC
(V)
Dimensions W x L x H
(mm)
Manufacturer part # Weight
(g)

฿ 25,482.57

1 Piece(s) 31 Day(s) High-alloy stainless steelDouble-acting38-560IP65130Compressed air as per ISO 8573-1:2010 [7:4:4]With accessories----3929312970

฿ 25,482.57

1 Piece(s) 61 Day(s) -Double-acting0.30.8---130-Anydigital, electropneumatic positioner7-segment, LCD display, With backlighting24190 x 105 x 130--

฿ 23,821.02

1 Piece(s) 31 Day(s) -Double-acting0.30.8---50-Anydigital, electropneumatic positione7-segment, LCD display, With backlighting24190 x 105 x 130--

฿ 20,996.05

1 Piece(s) 31 Day(s) High-alloy stainless steelSingle-acting38-560IP65130Compressed air as per ISO 8573-1:2010 [7:4:4]With accessories----3929369970

฿ 19,333.27

1 Piece(s) 46 Day(s) High-alloy stainless steelSingle-acting38-560IP6550Compressed air as per ISO 8573-1:2010 [7:4:4]-------

฿ 27,145.36

1 Piece(s) 30 Day(s) High-alloy stainless steelDouble-acting38-560IP65130Compressed air as per ISO 8573-1:2010 [7:4:4]-------