(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | 1st generation (CMSX-P-S-C-U-F1-D-50-A) | 2st generation (CMSX-P-S-C-U-F1-S-50-A and CMSX-P-SE-C-U-F1-D-130-A) | |
---|---|---|---|
Pneumatic connection | G 1/8 | ||
Conforms to standard | VDI/VDE 3845 (NAMUR) | ||
Cable connector | M20x1.5 | ||
Type of mounting | On flange to ISO 5211, via accessories | ||
Type of process valve characteristic curves | Freely adjustable over 21 support points | ||
Linear, equal percentage (1:25, 1:33, 1:50) | |||
Leakproof characteristics | Automatic | ||
Adjustable | |||
Control range adaptation | Adjustable | ||
Alarm for exceeding limit value | No | ||
Active direction | Adjustable | ||
Rising, falling | |||
Safety precaution | Adjustable | - | |
- | - | ||
Opening | - | ||
Closing | - | ||
UV resistance | Yes | ||
Display type | Backlit LCD | ||
Setting options | Via display and keys | ||
Standard nominal flow rate | [l/min] | 50 | - |
Sensing range in degrees | [deg] | 0 to 100 | - |
Size of the dead zone | [%] | 0.1 to 10 | 0.5 to 10 |
Product weight | [g] | 970 |
Type | 1st generation (CMSX-P-S-C-U-F1-D-50-A) | 2st generation (CMSX-P-S-C-U-F1-S-50-A and CMSX-P-SE-C-U-F1-D-130-A) | |
---|---|---|---|
Protection against short circuit | Yes | ||
Protection against incorrect polarity | For operating voltage connections | ||
For setpoint value | |||
Operating voltage range DC | [V] | 21.6 to 26.4 | |
Setpoint value | [V] | 0 to 10 | |
[mA] | 0 to 20 | ||
[mA] | 4 to 20 | ||
Max. output current | [mA] | 500 | |
Max. load resistance of current output | [ohms] | 500 | |
Max. current consumption | [A] | 1 | |
Idle current | [mA] | 100 to 300 | 90 to 300 |
Switching level | [V] | Signal 0 ≤ 5 | |
[V] | Signal 1 ≥ 10 |
Part Number |
---|
CMSX-P-S-C-U-F1-D-50-A |
CMSX-P-S-C-U-F1-D-50-C |
CMSX-P-S-C-U-F1-D-130-A |
CMSX-P-S-C-U-F1-D-130-C |
CMSX-P-S-C-U-F1-S-50-A |
CMSX-P-S-C-U-F1-S-130-A |
CMSX-P-SE-C-U-F1-D-130-A |
CMSX-P-SE-C-U-F1-D-130-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material of screws | Mode of operation | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | IP rating | Standard nominal flow rate (l/min) | Operating medium | Type of mounting | Structural Design | Display | Nominal Operating Voltage DC (V) | Dimensions W x L x H (mm) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,821.02 | SOLENOID VALVES | 1 Piece(s) | 8 Day(s) | High-alloy stainless steel | Double-acting | 3 | 8 | -5 | 60 | IP65 | 50 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | - | - | - | - | - | ||
฿ 23,821.02 | POSITIONERS FOR PROCESS AUTOM. | 1 Piece(s) | 31 Day(s) | - | Double-acting | 0.3 | 0.8 | - | - | - | 50 | - | Any | digital, electropneumatic positione | 7-segment, LCD display, With backlighting | 24 | 190 x 105 x 130 | - | - | ||
฿ 25,482.57 | SILENCERS | 1 Piece(s) | 31 Day(s) | High-alloy stainless steel | Double-acting | 3 | 8 | -5 | 60 | IP65 | 130 | Compressed air as per ISO 8573-1:2010 [7:4:4] | With accessories | - | - | - | - | 3929312 | 970 | ||
฿ 25,482.57 | POSITIONERS FOR PROCESS AUTOM. | 1 Piece(s) | 61 Day(s) | - | Double-acting | 0.3 | 0.8 | - | - | - | 130 | - | Any | digital, electropneumatic positioner | 7-segment, LCD display, With backlighting | 24 | 190 x 105 x 130 | - | - | ||
฿ 19,333.27 | SOLENOID VALVES | 1 Piece(s) | 46 Day(s) | High-alloy stainless steel | Single-acting | 3 | 8 | -5 | 60 | IP65 | 50 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | - | - | - | - | - | ||
฿ 20,996.05 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | High-alloy stainless steel | Single-acting | 3 | 8 | -5 | 60 | IP65 | 130 | Compressed air as per ISO 8573-1:2010 [7:4:4] | With accessories | - | - | - | - | 3929369 | 970 | ||
฿ 27,145.36 | SOLENOID VALVES | 1 Piece(s) | 30 Day(s) | High-alloy stainless steel | Double-acting | 3 | 8 | -5 | 60 | IP65 | 130 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | - | - | - | - | - | ||
฿ 27,145.36 | POSITIONERS FOR PROCESS AUTOM. | 1 Piece(s) | 31 Day(s) | - | Double-acting | 0.3 | 0.8 | - | - | - | 130 | - | Any | digital, electropneumatic positioner | 7-segment, LCD display, With backlighting | 24 | 190 x 105 x 130 | - | - |
Loading...
Housing material | PC-reinforced | Seals material | NBR | Pneumatic connection | G1/8 |
---|
How can we improve?
How can we improve?