Valve accessories, N Series

Brand :
FESTO
Caution
Product Description
Selector switch.
[Features]
·This switch have several switching positions that can be alternated between as required.
·Key actuators can only be actuated using the key.
·The key can be removed in any switching position.
·Installation diameter: 22.5 mm
Valve accessories, N Series
Specifications
| Type | N-22-SW |
|---|---|
| Actuating torque [Nm] | 0.4 |
| Colour | Black |
| Product weight [g] | 21 |
| Temperature range | -10 to +60℃ |