(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic OR gate for logical function control
• Pneumatic control system
• Mounting via through-holes
Type | OS-PK-3 | OS-1/4-B |
---|---|---|
Medium | Compressed air (filtered, lubricated or unlubricated) | |
Mounting | Two holes through housing | |
Connection | Barbed fitting 3 mm | G 1/4 ISO or 1/4 NPT |
Orifice Size | 0.095 in / 2.4 mm | 0.26 in / 6.5 mm |
Standard Nominal Flow Rate | 0.12 Cv / 120 l/min | 1.17 Cv / 1170 l/min |
Pressure Range | 24 to 120 psi / 1.6 to 8 bar | 15 to 150 psi / 1 to 10 bar |
Design | OR Gate (shuttle valve) | |
Materials | Housing: Plastic, brass , Seals: Buna N | Housing: Aluminum, blue anodized; Seals: Buna N |
Weight | 0.022 lb / 0.010 kg | 0.242 lb / 0.110 kg |
Part Number |
---|
OS-1/4-B |
OS-PK-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Housing material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Standard nominal flow rate (l/min) | Nominal width (mm) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,617.51 | SOLENOID VALVES | 1 Piece(s) | 8 Day(s) | Wrought aluminum alloy | G1/4 | G1/4 | G1/4 | 1 | 10 | 1170 | 6.5 | 6682 | 110 | ||
฿ 1,826.53 | SOLENOID VALVES | 1 Piece(s) | 8 Day(s) | POM | PK-3 | PK-3 | PK-3 | 1.6 | 8 | 120 | 2.4 | 6684 | 9 |
Loading...
Seals material | NBR | Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
How can we improve?
How can we improve?