Valve accessories, SLG Series

Caution
Product Description
Intermediate position attachment, SLG Series.
[Features]
·Mounting position: Any
·Structural design: Swivel module
·Position sensing: For proximity sensor
·Operating pressure: 1 bar ... 8 bar
·Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
·Information on operating and pilot media: Operation with oil lubrication possible (required for further use)
·Corrosion resistance class (CRC): 2 - Moderate corrosion stress
·LABS (PWIS) conformity: VDMA24364-B2-L
·Ambient temperature: -10℃ ... 60℃
·Product weight: 75 g
·Type of mounting: With through-hole and dowel pin
·Pneumatic connection: M3
[Materials]
·Stops: Steel, nickel-plated
·Seals: PUR
·Housing: Aluminum, Hard-anodized
Valve accessories, SLG Series

Specifications
| Piston Diameter | 8 | 12 | 18 |
|---|---|---|---|
| Pneumatic connection | M3 | ||
| Mode of operation | Double-acting | ||
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:-:-] | ||
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | ||
| Constructional design | Stop in the form of a semi-rotary device in accordance with the rack and pinion principle | ||
| Fine adjustment of the intermediate position [mm] | 1.7 | ||
| Position sensing | For proximity sensor | ||
| Type of mounting | Direct mounting | ||
| Assembly position | Any | ||
| Min. swivel time at 6 bar [ms] | 30 | 50 | |
| Max. frequency at 6 bar [1/s] | 16 | 10 | |
| Max. permissible impact velocity [m/s] | 1 | 1.5 | |
| Max. perm. end-stop impact force [N] | 320 | 600 | |
Operating and environmental conditions
| Piston Diameter | 8 | 12 | 18 |
|---|---|---|---|
| Operating pressure [bar] | 1 to 8 | ||
| Ambient temperature [℃] | -10 to +60 | ||
Max. permissible energy in the intermediate position
| Piston Diameter | 8 | 12 | 18 |
|---|---|---|---|
| With P cushioning [Nm] | 0.1 | 0.6 | |
| With YSR cushioning [Nm] | 1 | 3 | |