Valve accessories, WA Series

Caution
Product Description
For attachment to service units and compressed air networks/systems. Condensate present in thecompressed air is separated in suitable filters. The condensate that accumulates must be emptied fromtime to time, as otherwise it would be drawn in and could lead to faults in the downstream elements. Thedevices shown perform this task automatically.
They contain a float which opens when a certain condensate level is achieved. The accumulated condensateis then emptied. With an additional, installed manual override, condensate emptying can also be performed manually.
• Automatic emptying after the max. fill level has been reached
• Automatic emptying after the operating pressure p less than 0.5 bar is switched off
• Manual actuation during operation is possible
Valve accessories, WA Series
Features
Specifications
| Type | WA-1-B |
|---|---|
| Pneumatic connection | M9 |
| Condensate drain connection | G 1/4 |
| Design | External, mechanically-operated, fully automatic condensate drain valve |
| Measured variable | Filling level |
| Type of mounting | In-line installation |
| Mounting position | Vertical, ±10° |
| Valve function | 2/2-valve, closed, single solenoid |
| Manual override facility | Non-detenting |
Operating and environmental conditions
| Type | WA-1-B |
|---|---|
| Operating pressure [bar] | 4 to 16 |
| Operating medium | Water |
| Ambient temperature [℃] | 0 to +60 |
| Temperature of medium [℃] | 0 to +60 |
| Storage temperature [℃] | -20 to +60 |
| Corrosion resistance class CRC1) | 2 |