(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LRL-1/2-QS-12 |
LRL-1/4-QS-6 |
LRL-1/4-QS-8 |
LRL-1/4-QS-10 |
LRL-1/8-QS-4 |
LRL-1/8-QS-6 |
LRL-1/8-QS-8 |
LRL-3/8-QS-8 |
LRL-3/8-QS-10 |
LRL-3/8-QS-12 |
LRL-M5-QS-4 |
LRL-M5-QS-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material of screwed trunnion | Material of threaded seal | Nominal flow rate, open (l/min) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,163.98 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | G1/2 | QS-12 | 730 | 153521 | 110 | ||
฿ 2,188.84 | CYLINDER CONNECTING COMPONENTS | 1 Piece(s) | 31 Day(s) | G1/4 | QS-6 | 240 | 153514 | 38 | ||
฿ 2,197.20 | SENSORS | 1 Piece(s) | 31 Day(s) | G1/4 | QS-8 | 224 | 153516 | 39 | ||
฿ 2,465.65 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | G1/4 | QS-10 | 231 | 153518 | 43 | ||
฿ 1,749.99 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | G1/8 | QS-4 | 93 | 153511 | 21 | ||
฿ 1,892.30 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | G1/8 | QS-6 | 115 | 153513 | 22 | ||
฿ 2,188.84 | SENSORS | 1 Piece(s) | 31 Day(s) | G1/8 | QS-8 | 115 | 153515 | 23 | ||
฿ 2,686.88 | SENSORS | 1 Piece(s) | 31 Day(s) | G3/8 | QS-8 | 393 | 153517 | 70 | ||
฿ 2,686.88 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | G3/8 | QS-10 | 423 | 153519 | 74 | ||
฿ 3,000.16 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | G3/8 | QS-12 | 379 | 153520 | 78 | ||
฿ 1,549.11 | SENSORS | 1 Piece(s) | 31 Day(s) | M5 | QS-4 | 30 | 153510 | 9.5 | ||
฿ 1,749.99 | SOLENOID VALVES | 1 Piece(s) | 31 Day(s) | M5 | QS-6 | 30 | 153512 | 11 |
Loading...
Housing material | PBT-reinforced | Compressed air filter material | Brass, Nickel-plated | Separating disc material | PTFE |
---|---|---|---|---|---|
Min. Pressure regulation(bar) | 6 | Max. Pressure regulation | 0 | Air quality class at the output | Compressed air as per ISO 8573-1:2010 [7:-:-] |
How can we improve?
How can we improve?